TOUCHSCREEN DISPLAYS

10.1″ G3BNG Projected Capacitive

Part Number: 51-0601-062

10.1″ G3BNG Projected Capacitive Touchscreen Display

  • Projected capacitive touchscreen.

Powered by the G3BNG controller board:

  • Many interface options including CAN, Ethernet, USB, RS-232, RS-422/485, microSD, WiFi, Bluetooth and more. Designed with low-profile headers/adapter cables for maximum flexibility.
  • NXP i.MX 6DualLite, 1.0GHz Dual-Core Arm Cortex-A9 processor including hardware video decoder and 3D graphics engine. Processor clock 792MHz. 8GB eMMC. MicroSD flash with push-push connector. 2GB DDR3 DRAM. Audio Codec.

All 10.1″ modules feature:

  • Units combine a multi-function processor board and an industrial 10.1-inch WXGA (1280×800) TFT color touch LCD.
  • Designed for long-term availability with a 10+ year processor life and a multi-sourced, industry-standard LCD form factor.

A best-in-class development environment:

  • Applications run on a custom embedded Linux distribution built from the LTS Yocto toolset. Advanced field software upgrade capabilities, optimized boot speeds, customizable splash screens, and cloud infrastructure compatibility.
  • Design iPhone-like interfaces with video, audio, meters, slider wheels, and other modern controls and indicators.
  • Develop on any platform – Windows, Linux, Mac using Virtual Box VM with complete pre-installed development tools. Develop in C, C++, Python or JavaScript/Node.js. Use common GUI toolkits like Qt/QML or GTK+.
View all features

Specifications Documents & Downloads Accessories

Specifications

Attribute Value
Controller
Controller G3BNG Controller
Processor NXP i.MX 6DualLite, 1.0GHz Dual-Core Arm Cortex-A9 processors including hardware video decoder and 3D graphics engine. Processor clock 792MHz.
Storage Capacity 8GB eMMC. MicroSD flash card with push-push connector.
RAM 2GB DDR3 DRAM
Software Framework and Tools
Target Embedded Linux with LTS kernel 5.4 and Qt 5.15.2.
Choice of UI toolkit: Qt LTS or GTK+.
Full support for secure web and IIoT interfaces: FireHOL, NGINX, lighttpd, Node.js and Mosquitto.
Customizable boot splash screen.
Robust system updates with Mender client.
Host SDK including cross compiler and on target debugger.
Development Options
UI Toolkit: GTK+/PyGTK RAD Tool: Glade3
UI Toolkit: Qt5/PyQt5 RAD Tool:Qt Creator
Interfaces
CAN CAN bus with transceiver
USB USB 2.0 (high speed) host port, USB 2.0 (high speed) On-The-Go (OTG) port
Networking 10/100/1000 Ethernet PHY (Note: Maximum measured performance is 430 Mbps in an optimized environment) and WiFi/Bluetooth via USB dongle.
Serial RS-232, RS-422/RS-485, 3.3V CMOS serial port.
Optional I/O I2C port, 8-bit GPIO port 5V tolerant, For SPI or additional I/O, contact us.
Features
Real-Time Clock With 5-year battery backup.
Audio Codec with 1-watt audio amplifier.
LCD Display
Display Type 10.1” Diagonal TFT Color LCD.  Contact us for additional display sizes.
Resolution 1280 x 800 WXGA, 18-bit Color
Orientation Landscape
Luminance Typical 425 (cd/m²)
Viewing Angles 85/85 left/right, 85/85 up/down
Backlight LED
Touchscreen
Type Projected Capacitive Touch (PCAP)
Options Cover glass and resistive options are available. Contact us for details.
Dimensions
Size 9.853” W x 6.85” H x 0.804” D
Weight 830 grams
Environmental/Regulatory
Maximum Operating Temperature -30 to 70° C. The LCD primarily limits this specification.
Storage Temperature -30 to 80° C.
Humidity Max 90%RH at 60° C; No Condensation.
RoHS 2 Compliant Yes
Power Requirements
Input Power 11-13V 1.07mA Max
Power Consumption The G3BNG module requires an 11-13V DC input. At boot-up, it uses a maximum of 1.07 mA with no external devices attached. The module can also supply +5V to other external devices on some of the connectors, and all such supplies need to be considered in the power budget. The input power connector can handle 3A of nominal input. Power consumption increases when external I/O is used.
Grounding The board mounting holes are connected to the digital ground. These must be connected to the chassis ground directly or through a transient protection diode for ESD.
Mounting Options
Mounting Options For 10.1″ modules, Reach Technology provides mounting brackets. Visit Mounting Options for more information.
Download Download Type Language
G3 Quick Start Guide Quick Start Guide English
51-0601-062 Data Sheet Data Sheet English
G3 Manual User Manual English
Setting Up the G3 Module Quick Start Guide English
51-0601-062 Mechanical Specifications Drawing English
51-0601-062 3D Mechanical View Drawing English
51-0601-062 2D DXF Mechanical Drawing Drawing English
Yocto Dunfell SDK 3.1.8 + Qt5 5.15.2 Developer Images English
Yocto Dunfell SDK 3.1.8 + GTK+ 3.24.14 Developer Images English
Bootable Images for NXP i.MX6DL Processor, G3BNG Controller, Qt5 Software English
Bootable Images for NXP i.MX6DL Processor, G3BNG Controller, GTK Software English
51-0601-062 Panel Specification Spec Sheet English
51-0601-062 3D Step-File STEP File English
G3BNG OVA file for Linux Virtual Machine – DVM Qt5 NXP Dev1.1.1 User Manual English
Part Number Description
12‑volt power supply for RS‑232 kit 47-0012-01

Power Supply, RS232 Kit 12V*

5‑volt power supply for RS‑232 kit 47-0011-01

Power Supply, RS232 Kit 5V

GPIO cable with 11‑pin PicoBlade connector and flying leads 23-0144-10

Cable, GPIO, 11pin Pico Blade, Flying Lead

RS‑485RS‑232 cable with 7‑pin PicoBlade connector and 10‑inch flying leads 23-0145-10

Cable, RS-485/RS-232, 7pin  PicoBlade , 10in. Flying Lead

CAN bus cable with 6‑pin PicoBlade connector and 10‑inch flying leads 23-0146-10

Cable, CAN 6pin PicoBlade, 10 in. Flying Lead

Power and serial cable with 8‑pin Pico‑SPOX connector and flying leads 23-0147-10

Cable, Power/Serial, 8pin Pico SPOX, Flying Lead

 
Ethernet cable with RJ‑45 plug to 9‑pin Pico‑SPOX connector 23-0148-12

Cable, Ethernet, RJ-45 plug to 9pin Pico SPOX

I2C cable with 10‑pin PicoBlade connector and 10‑inch flying leads 23-0149-10

Cable, I2C, 10pin PicoBlade, 10 in. Flying Lead

USB‑to‑RS‑232 debug cable with 5‑pin PicoBlade connector, 72‑inch length 23-0161-72

Cable, USB RS-232 to 5pin PicoBlade, 72 in. Debug/Console

Pico‑SPOX 5‑pin to USB Type‑A receptacle cable, 12‑inch length 23-0166-12

Cable, Pico-Spox 5pin USB Type A Receptacle 12in Length

Pico‑SPOX 6‑pin to USB 2.0 Type‑A receptacle cable 23-0167-12

Cable, Pico-Spox 6pin USB 2.0 Type A Receptacle

Audio cable with G2H2 connector to 3.5 mm headphone jack 23-0172-12

Cable, Audio, G2H2 to 3.5 mm Headphone Jack

USB‑to‑RS‑232 adapter cable 37-0008-01

USB to RS-232 Adapter with Cable

8 GB microSD flash card, Class 4 37-0010-01

Flash microSD Flash Card, 8GB, Class 4

USB 2.0 flash memory card reader and writer 37-0011-01

USB 2.0 Flash Memory Card Reader/Writer

Cat5e inline Ethernet coupler with female‑to‑female ports 37-0012-01

Cat5e Inline Female / Female Coupler

USB Wi‑Fi adapter supporting 802.11 bgn 37-0013-01

USB to a WiFi  802.11b/g/n Adapter

Talk to an Application Engineer

Work directly with our technical team to determine what product is best for your application.

Please complete this form to download the file

Your download should begin immediately.

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)