TOUCHSCREEN DISPLAYS

4.3″ G3MSB Resistive

Part Number: 51-0603-002

4.3″ G3MSB Resistive Touchscreen Display

This series of Tool Changers is built around a ‘round’ body with integrated pneumatic ports and our patented high-strength locking mechanism.

  • Projected capacitive touchscreen.

Powered by the G3MSB controller board:

  • Many interface options including Ethernet, USB, RS-232, RS-422/485, microSD, WiFi, Bluetooth and many other options. Designed with low-profile headers/adapter cables for maximum flexibility.
  • STM32MP157 Dual-Core 32-bit Arm Cortex-A7 + 32-bit Arm Cortex-M4 processor including 3D graphics engine. 8GB eMMC. MicroSD flash with push-push connector. 512MB DDR3L SRAM.

This 4.3″ module features:

  • Ultra-compact units combine a multi-function processor board and a 4.3-inch WQVGA (480 x 272) IPS color touch LCD.
  • Competitive pricing for a popular display size (used by portable gaming systems, GPS navigation, and other hand-held devices).
  • Good for handheld applications. Light, slim, and thin. Suitable for battery operation.
  • Designed for long-term availability with a 10+ year processor life and a multi-sourced, industry standard LCD form factor.

A best-in-class development environment:

  • Applications run on a custom embedded Linux distribution built from the LTS Yocto toolset. Advanced field software upgrade capabilities, optimized boot speeds, customizable splash screens, and cloud infrastructure compatibility.
  • Design iPhone-like interfaces with video, audio, meters, slider wheels, and other modern controls and indicators.
  • Develop on any platform – Windows, Linux, Mac using Virtual Box VM with complete pre-installed development tools. Develop in C, C++, Python or JavaScript/Node.js. Use common GUI toolkits like Qt/QML or GTK+.
View all features

Documents & Downloads Specifications Accessories
Download Download Type Language
G3 Quick Start Guide Quick Start Guide English
G3 Manual User Manual English
Setting Up the G3 Module Quick Start Guide English
51-0603-002 Data Sheet Data Sheet English
51-0603-002 Mechanical Specifications Drawing English
51-0603-002 3D Mechanical View Drawing English
51-0603-002 2D DXF Mechanical Drawing Drawing English
Yocto Dunfell SDK 3.1.8 + GTK+ 3.24.14 Developer Images English
Yocto Dunfell SDK 3.1.8 + Qt5 5.15.2 Developer Images English
51-0603-002 Panel Specification  Spec Sheet English
Bootable Images for NXP i.MX6DL Processor, G3BNG Controller, Qt5 Software English
G3MSB OVA file for Linux Virtual Machine Qt5 ST Dev 1.1.1 User Manual English
Yocto Dunfell SDK 3.1.8 + Qt5 5.15.2, Qt5 GUI Developer Images
Bootable Images for STM32MP157 Processor, G3MSB Controller, SD Card Images Bootable Images
Bootable Images for STM32MP157 Processor, G3MSB Controller, SD Card Images – 1.1.1 Bootable Images
Bootable Images for STM32MP157 Processor, G3MSB Controller, eMMC Images Bootable Images English
Bootable Images for STM32MP157 Processor, G3MSB Controller, eMMC Images – 1.1.1 Bootable Images English

Specifications

Attribute Value
Controller
Controller G3MSB Controller
Processor STM32MP157 Dual-Core 32-bit Arm Cortex-A7 + 32-bit Arm Cortex-M4 processor including 3D graphics engine.
Storage Capacity 8GB eMMC. MicroSD flash card with push-push connector.
RAM 512MB DDR3L SDRAM
Software Framework and Tools
Target Embedded Linux with LTS kernel 5.4 and Qt 5.15.2.
Choice of UI toolkit: Qt LTS or GTK+.
Full support for secure web and IIoT interfaces: FireHOL, NGINX, lighttpd, Node.js and Mosquitto.
Customizable boot splash screen.
Robust system updates with Mender client.
Host SDK including cross compiler and on-target debugger.
Development Options
UI Toolkit: GTK+/PyGTK RAD Tool: Glade3
UI Toolkit: Qt5/PyQt5 RAD Tool:Qt Creator
Interfaces
CAN USB 2.0 (high speed) On-The-Go (OTG) port
USB 10/100/1000 Ethernet PHY and WiFi/Bluetooth via USB dongle.
Networking RS-232, RS-422/RS-485
Serial 3.3V CMOS serial port, CMOS UART, I2C port, 8-bit GPIO port 5V tolerant, SPI, CAN, USB 2.0 (high speed) host port. Contact us for optional I/O.
Features
Real-Time Clock With 5-year battery backup.
Audio Via Bluetooth dongle.
LCD Display
Display Type 4.3” Diagonal IPS Color LCD.  Contact us for additional display sizes.
Resolution 800 x 480 WVGA, 24-bit Color
Orientation Landscape
Luminance Typical 500 (cd/m²)
Viewing Angles 80/80 left/right, 80/80 up/down
Backlight LED
Touchscreen
Type Resistive
Options Cover glass and PCAP options are available. Contact us for details.
Dimensions
Size 4.65” W x 2.65” H x .52″ D
Weight 94 grams
Environmental/Regulatory
Maximum Operating Temperature Commercial (-20 to 70° C)
RoHS 2 Compliant Yes
Power Requirements
Input Power 4.5V-5.5V 847mA Max
Power Consumption The G3BNG module requires an 11-13V DC input. At boot-up, it uses a maximum of 847mA Max with no external devices attached. The module can also supply +5V to other external devices on some of the connectors, and all such supplies need to be considered in the power budget. The input power connector can handle 3A of nominal input. Power consumption increases when external I/O is used.
Grounding The board mounting holes are connected to the digital ground. These must be connected to the chassis ground directly or through a transient protection diode for ESD.
Mounting Options
Mounting Options Mounting options are available. Refer to the mechanical specifications.
Part Number Description
5‑volt power supply for RS‑232 kit 47-0011-01

Power Supply, RS232 Kit 5V

RS‑485RS‑232 cable with 7‑pin PicoBlade connector and 10‑inch flying leads 23-0145-10

Cable, RS-485/RS-232, 7pin  PicoBlade , 10in. Flying Lead

Power and serial cable with 8‑pin Pico‑SPOX connector and flying leads 23-0147-10

Cable, Power/Serial, 8pin Pico SPOX, Flying Lead

 
Ethernet cable with RJ‑45 plug to 9‑pin Pico‑SPOX connector 23-0148-12

Cable, Ethernet, RJ-45 plug to 9pin Pico SPOX

USB cable with Type‑A male to Micro‑USB 5‑pin male connectors 23-0150-72

Cable, USB, “A” Male to Micro 5pin Male

Micro‑USB to USB Type‑A female adapter cable 23-0151-03

Cable, Micro USB to USB “A” Female

USB‑to‑RS‑232 debug cable with 5‑pin PicoBlade connector, 72‑inch length 23-0161-72

Cable, USB RS-232 to 5pin PicoBlade, 72 in. Debug/Console

USB‑to‑RS‑232 adapter cable 37-0008-01

USB to RS-232 Adapter with Cable

8 GB microSD flash card, Class 4 37-0010-01

Flash microSD Flash Card, 8GB, Class 4

USB 2.0 flash memory card reader and writer 37-0011-01

USB 2.0 Flash Memory Card Reader/Writer

Cat5e inline Ethernet coupler with female‑to‑female ports 37-0012-01

Cat5e Inline Female / Female Coupler

USB Wi‑Fi adapter supporting 802.11 bgn 37-0013-01

USB to a WiFi  802.11b/g/n Adapter

Talk to an Application Engineer

Work directly with our technical team to determine what product is best for your application.

Please complete this form to download the file

Your download should begin immediately.

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)