4.3″ G3MSB Projected Capacitive Touchscreen Display
This series of Tool Changers is built around a ‘round’ body with integrated pneumatic ports and our patented high-strength locking mechanism.
- Projected capacitive touchscreen.
Powered by the G3MSB controller board:
- Many interface options including Ethernet, USB, RS-232, RS-422/485, microSD, WiFi, Bluetooth and many other options. Designed with low-profile headers/adapter cables for maximum flexibility.
- STM32MP157 Dual-Core 32-bit Arm Cortex-A7 + 32-bit Arm Cortex-M4 processor including 3D graphics engine. 8GB eMMC. MicroSD flash with push-push connector. 512MB DDR3L SRAM.
This 4.3″ module features:
- Ultra-compact units combine a multi-function processor board and a 4.3-inch WQVGA (480 x 272) IPS color touch LCD.
- Competitive pricing for a popular display size (used by portable gaming systems, GPS navigation, and other hand-held devices).
- Good for handheld applications. Light, slim, and thin. Suitable for battery operation.
- Designed for long-term availability with a 10+ year processor life and a multi-sourced, industry standard LCD form factor.
A best-in-class development environment:
- Applications run on a custom embedded Linux distribution built from the LTS Yocto toolset. Advanced field software upgrade capabilities, optimized boot speeds, customizable splash screens, and cloud infrastructure compatibility.
- Design iPhone-like interfaces with video, audio, meters, slider wheels, and other modern controls and indicators.
- Develop on any platform – Windows, Linux, Mac using Virtual Box VM with complete pre-installed development tools. Develop in C, C++, Python or JavaScript/Node.js. Use common GUI toolkits like Qt/QML or GTK+.
Related Products
Specifications
| Attribute | Value |
|---|---|
| Controller | |
| Controller | G3MSB Controller |
| Processor | STM32MP157 Dual-Core 32-bit Arm Cortex-A7 + 32-bit Arm Cortex-M4 processor including 3D graphics engine. |
| Storage Capacity | 8GB eMMC. MicroSD flash card with push-push connector. |
| RAM | 512MB DDR3L SDRAM |
| Software Framework and Tools | |
| Target |
Embedded Linux with LTS kernel 5.4 and Qt 5.15.2. Choice of UI toolkit: Qt LTS or GTK+. Full support for secure web and IIoT interfaces: FireHOL, NGINX, lighttpd, Node.js and Mosquitto. Customizable boot splash screen. Robust system updates with Mender client. |
| Host | SDK including cross compiler and on-target debugger. |
| Development Options | |
| UI Toolkit: GTK+/PyGTK | RAD Tool: Glade3 |
| UI Toolkit: Qt5/PyQt5 | RAD Tool:Qt Creator |
| Interfaces | |
| USB | USB 2.0 (high speed) On-The-Go (OTG) port |
| Networking | 10/100/1000 Ethernet PHY and WiFi/Bluetooth via USB dongle. |
| Serial | RS-232, RS-422/RS-485 |
| Optional I/O | 3.3V CMOS serial port, CMOS UART, I2C port, 8-bit GPIO port 5V tolerant, SPI, CAN, USB 2.0 (high speed) host port. Contact us for optional I/O. |
| Features | |
| Real-Time Clock | With 5-year battery backup. |
| Audio | Via Bluetooth dongle. |
| LCD Display | |
| Display Type | 4.3” Diagonal IPS Color LCD. Contact us for additional display sizes. |
| Resolution | 800 x 480 WVGA, 24-bit Color |
| Orientation | Landscape |
| Luminance | Typical 500 (cd/m²) |
| Viewing Angles | 80/80 left/right, 80/80 up/down |
| Backlight | LED |
| Touchscreen | |
| Type | Projected capacitive (PCAP) touch, optically clear adhesive bonded. |
| Options | Cover glass and resistive options are available. Contact us for details. |
| Dimensions | |
| Size | 4.65” W x 2.65” H x .54″ D |
| Weight | 105 grams |
| Environmental/Regulatory | |
| Maximum Operating Temperature | Commercial (-20 to 70° C) |
| Humidity | See the panel specification for details. |
| RoHS 2 Compliant | Yes |
| Power Requirements | |
| Input Power | 4.5V-5.5V 722mA Max |
| Power Consumption | The G3BNG module requires an 11-13V DC input. At boot-up, it uses a maximum of 722mA Max with no external devices attached. The module can also supply +5V to other external devices on some of the connectors, and all such supplies need to be considered in the power budget. The input power connector can handle 3A of nominal input. Power consumption increases when external I/O is used. |
| Grounding | The board mounting holes are connected to the digital ground. These must be connected to the chassis ground directly or through a transient protection diode for ESD. |
| Mounting Options | |
| Mounting Options | Mounting options are available. Refer to the mechanical specifications. |
- Filter by Type
- Quick Start Guide
- Data Sheet
- User Manual
- Spec Sheet
- Drawing
- Developer Images
- Bootable Images
| Download | Download Type | Language |
|---|---|---|
| G3 Quick Start Guide | Quick Start Guide | English |
| 51-0603-011 Data Sheet | Data Sheet | English |
| G3 Manual | User Manual | English |
| G3MSB OVA file for Linux Virtual Machine Qt5 ST Dev 1.1.1 | User Manual | English |
| 51-0603-011 Panel Specification | Spec Sheet | English |
| 51-0603-011 Mechanical Specifications | Drawing | English |
| 51-0603-011 3D Mechanical View | Drawing | English |
| 51-0603-011 2D DXF Mechanical Drawing | Drawing | English |
| Yocto Dunfell SDK 3.1.8 + GTK+ 3.24.14 | Developer Images | English |
| Yocto Dunfell SDK 3.1.8 + Qt5 5.15.2 | Developer Images | English |
| Bootable Images for STM32MP157 Processor, G3MSB Controller, eMMC Images | Bootable Images | English |
| Bootable Images for STM32MP157 Processor, G3MSB Controller, eMMC Images – 1.1.1 | Bootable Images | English |
- Filter by Part Number
- 47-0011-01
- 23-0145-10
- 23-0147-10
- 23-0148-12
- 23-0150-72
- 23-0151-03
- 23-0161-72
- 37-0008-01
- 37-0010-01
- 37-0011-01
- 37-0012-01
- 37-0013-01
| Part Number | Description | ||
|---|---|---|---|
|
47-0011-01 |
Power Supply, RS232 Kit 5V |
|
|
23-0145-10 |
Cable, RS-485/RS-232, 7pin PicoBlade , 10in. Flying Lead |
|
|
23-0147-10 |
Cable, Power/Serial, 8pin Pico SPOX, Flying Lead |
|
|
23-0148-12 |
Cable, Ethernet, RJ-45 plug to 9pin Pico SPOX |
|
|
23-0150-72 |
Cable, USB, “A” Male to Micro 5pin Male |
|
|
23-0151-03 |
Cable, Micro USB to USB “A” Female |
|
|
23-0161-72 |
Cable, USB RS-232 to 5pin PicoBlade, 72 in. Debug/Console |
|
|
37-0008-01 |
USB to RS-232 Adapter with Cable |
|
|
37-0010-01 |
Flash microSD Flash Card, 8GB, Class 4 |
|
|
37-0011-01 |
USB 2.0 Flash Memory Card Reader/Writer |
|
|
37-0012-01 |
Cat5e Inline Female / Female Coupler |
|
|
37-0013-01 |
USB to a WiFi 802.11b/g/n Adapter |
|