TOUCHSCREEN DISPLAYS

5.7″ G3BNG Resistive

Part Number: 51-0601-081

5.7″ G3BNG Resistive Touchscreen Display

  • Resistive touchscreen.

Powered by the G3BNG controller:

  • Many interface options including CAN, Ethernet, USB, RS-232, RS-422/485, microSD, WiFi, Bluetooth and more. Designed with low-profile headers/adapter cables for maximum flexibility.
  • NXP i.MX 6DualLite, 1.0GHz Dual-Core Arm Cortex-A9 processor including hardware video decoder and 3D graphics engine. Processor clock 792MHz. 8GB eMMC. MicroSD flash with push-push connector. 2GB DDR3 DRAM. Audio Codec.

All 5.7″ modules feature:

  • An industrial panel with resistive touchscreen.
  • Designed for long-term availability with a 10+ year processor life and a multi-sourced, industry standard LCD form factor.

A best-in-class development environment:

  • Applications run on a custom embedded Linux distribution built from the LTS Yocto toolset. Advanced field software upgrade capabilities, optimized boot speeds, customizable splash screens, and cloud infrastructure compatibility.
  • Design iPhone-like interfaces with video, audio, meters, slider wheels, and other modern controls and indicators.
  • Develop on any platform – Windows, Linux, Mac using Virtual Box VM with complete pre-installed development tools. Develop in C, C++, Python or JavaScript/Node.js. Use common GUI toolkits like Qt/QML or GTK+.
View all features
Specifications Documents & Downloads Accessories

Specifications

Attribute Value
Controller
Controller G3BNG Controller
Processor NXP i.MX 6DualLite, 1.0GHz Dual-Core Arm Cortex-A9 processors including hardware video decoder and 3D graphics engine. Processor clock 792MHz.
Storage Capacity 8GB eMMC. MicroSD flash card with push-push connector.
RAM 2GB DDR3 DRAM
Software Framework and Tools
Target Embedded Linux with LTS kernel 5.4 and Qt 5.15.2.nChoice of UI toolkit: Qt LTS or GTK+.nFull support for secure web and IIoT interfaces: FireHOL, NGINX, lighttpd, Node.js and Mosquitto.nCustomizable boot splash screen.nRobust system updates with Mender client.
Host SDK including cross compiler and on target debugger.
Development Options
UI Toolkit: GTK+/PyGTK RAD Tool: Glade3
UI Toolkit: Qt5/PyQt5 RAD Tool:Qt Creator
Interfaces
CAN Coming Soon
USB Coming Soon
Networking Coming Soon
Serial Coming Soon
Optional I/O Coming Soon
Features
Real-Time Clock Coming soon
Audio Coming soon
LCD Display
Display Type Coming Soon
Resolution Coming Soon
Orientation Touchscreen
Luminance Coming Soon
Viewing Angles Coming Soon
Backlight Coming Soon
Touchscreen
Type Coming Soon
Options Coming Soon
Durability Coming Soon
Touch Driver Coming Soon
Dimensions
Size Coming Soon
Weight Coming Soon
Environmental/Regulatory
Maximum Operating Temperature Coming Soon
Storage Temperature Coming Soon
Humidity Coming Soon
RoHS 2 Compliant Coming Soon
Power Requirements
Input Power Coming Soon
Power Consumption Coming Soon
Grounding Coming Soon
Mounting Options
Mounting Options Coming Soon
Download Download Type Language
G3 Quick Start Guide Quick Start Guide English
G3 Manual User Manual English
Setting Up the G3 Module Quick Start Guide English
Yocto Dunfell SDK 3.1.8 + Qt5 5.15.2 Developer Images English
Yocto Dunfell SDK 3.1.8 + GTK+ 3.24.14 Developer Images English
G2H2 Hardware Manual User Manual English
Part Number Description
12‑volt power supply for RS‑232 kit 47-0012-01

Power Supply, RS232 Kit 12V*

5‑volt power supply for RS‑232 kit 47-0011-01

Power Supply, RS232 Kit 5V

GPIO cable with 11‑pin PicoBlade connector and flying leads 23-0144-10

Cable, GPIO, 11pin Pico Blade, Flying Lead

RS‑485RS‑232 cable with 7‑pin PicoBlade connector and 10‑inch flying leads 23-0145-10

Cable, RS-485/RS-232, 7pin  PicoBlade , 10in. Flying Lead

CAN bus cable with 6‑pin PicoBlade connector and 10‑inch flying leads 23-0146-10

Cable, CAN 6pin PicoBlade, 10 in. Flying Lead

Power and serial cable with 8‑pin Pico‑SPOX connector and flying leads 23-0147-10

Cable, Power/Serial, 8pin Pico SPOX, Flying Lead

 
Ethernet cable with RJ‑45 plug to 9‑pin Pico‑SPOX connector 23-0148-12

Cable, Ethernet, RJ-45 plug to 9pin Pico SPOX

I2C cable with 10‑pin PicoBlade connector and 10‑inch flying leads 23-0149-10

Cable, I2C, 10pin PicoBlade, 10 in. Flying Lead

USB‑to‑RS‑232 debug cable with 5‑pin PicoBlade connector, 72‑inch length 23-0161-72

Cable, USB RS-232 to 5pin PicoBlade, 72 in. Debug/Console

Pico‑SPOX 5‑pin to USB Type‑A receptacle cable, 12‑inch length 23-0166-12

Cable, Pico-Spox 5pin USB Type A Receptacle 12in Length

Pico‑SPOX 6‑pin to USB 2.0 Type‑A receptacle cable 23-0167-12

Cable, Pico-Spox 6pin USB 2.0 Type A Receptacle

Audio cable with G2H2 connector to 3.5 mm headphone jack 23-0172-12

Cable, Audio, G2H2 to 3.5 mm Headphone Jack

USB‑to‑RS‑232 adapter cable 37-0008-01

USB to RS-232 Adapter with Cable

8 GB microSD flash card, Class 4 37-0010-01

Flash microSD Flash Card, 8GB, Class 4

USB 2.0 flash memory card reader and writer 37-0011-01

USB 2.0 Flash Memory Card Reader/Writer

Cat5e inline Ethernet coupler with female‑to‑female ports 37-0012-01

Cat5e Inline Female / Female Coupler

USB Wi‑Fi adapter supporting 802.11 bgn 37-0013-01

USB to a WiFi  802.11b/g/n Adapter

Talk to an Application Engineer

Work directly with our technical team to determine what product is best for your application.

Please complete this form to download the file

Your download should begin immediately.

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)