4.3″ SLCD-N43H Resistive Touchscreen Display
Our modules provide a fully integrated display solution, combining the LCD, controller board, backlight driver, and touchscreen into a single assembly to simplify system integration. Custom variants are available upon request to meet specific mechanical, optical, or interface requirements.
Powered by the SLCD-N43 controller:
- Resistive Touchscreen, with horizontal mounting
- Two serial ports for either RS-232 or 3.3V CMOS. One port can be converted to RS-422 as a manufacturing option.
- 266 MHz ARM9 Processor. 28MB highly reliable NOR data Flash for user downloadable bitmaps with optional RLE compression.
This 4.3″ module features:
- Comes with a VGA (640×480) display.
- Designed for long-term availability with a 10+ year processor life and a multi-sourced, industry standard LCD form factor.
- ESD and EMC results available to ease regulatory compliance testing.
Specifications
| Attribute | Value |
|---|---|
| Controller | |
| Controller | SLCD-N43 Controller |
| CPU | 1GHz NXP i.MX RT1176 |
| Storage Capacity | 64MB NOR Flash for firmware, GUI assets, and user data |
| I/O Interface | One RS232 and two 3.3V CMOS serial ports. One USB-C port. |
| Audio | Beeper or external speaker |
| LCD Display | |
| Display Type | 4.3” Diagonal TFT Color LCD |
| Resolution | 480 x 272 WQVGA, 18-bit Color |
| Orientation | Landscape/portrait |
| Luminance (with touch) | Typical 480 (cd/m²) |
| Viewing Angles | 80/80 left/right, 80/80 up/down |
| Backlight | LED |
| Touchscreen | |
| Type | 4-Wire Analog Resistive |
| Durability | Over One Million Touches |
| Dimensions | |
| Size | 4.16″ W x 3.04″ H x .423″ D |
| Environmental/Regulatory | |
| Operating Temperature | -20 to 70° C; the LCD temperature range primarily limits this |
| Storage Temperature | -30 to 80° C |
| Humidity | Max 90%RH at 60° C; No Condensation |
| RoHS 2 Compliant | Yes |
| Power Requirements | |
| Power Supply Voltage | 5V ±10 |
| Power Consumption | 700mA Max |
| Grounding | |
| Grounding | The board mounting holes connect to a digital ground. These must be connected to a chassis ground either directly or through a transient protection diode for ESD. The resistive touch circuit has ESD protection that shorts ESD on the touch panel to the board mounting holes. |
| Mounting Options | |
| Mounting Options | For 4.3″ modules, we provide gaskets, enclosed units, and mounting tabs. Visit Mounting Options for more information. |
- Filter by Type
- Datasheet
| Download | Download Type | Language |
|---|---|---|
| 4.3 inch SLCD-N43H Resistive 51-0711-001 Spec Sheet | Datasheet | English |
- Filter by Part Number
- 23-0144-10
- 23-0147-10
- 23-0148-12
- 23-0166-12
- 23-0167-12
- 30-0008-01
- 37-0014-01
- 37-0012-01
- 37-0011-01
- 37-0008-01
| Part Number | Description | ||
|---|---|---|---|
|
23-0144-10 |
|
|
|
23-0147-10 |
|
|
|
23-0148-12 |
|
|
|
23-0166-12 |
Cable, Pico-Spox 5pin USB Type A Receptacle 12in Length |
|
|
23-0167-12 |
|
|
|
30-0008-01 |
|
|
|
37-0014-01 |
|
|
|
37-0012-01 |
|
|
|
37-0011-01 |
|
|
|
37-0008-01 |
|