TOUCHSCREEN DISPLAYS

7″ SLCD-N5 Resistive

Part Number: 51-0700-011

7″ SLCD-N5 Resistive

Our modules provide a fully integrated display solution, combining the LCD, controller board, backlight driver, and touchscreen into a single assembly to simplify system integration. Custom variants are available upon request to meet specific mechanical, optical, or interface requirements.

Powered by the SLCD-N5 controller:

  • Resistive Touchscreen
  • Two serial ports for either RS-232 or 3.3V CMOS. One port can be converted to RS-422 as a manufacturing option.

This 7″ module features:

  • Units combine a multi-function processor board and an industrial 7-inch WVGA (800×480) TFT color touch LCD.
  • Memory card slot for added flexibility.
  • Designed for long-term availability with a 10+ year processor life and a multi-sourced, industry-standard LCD form factor.
  • ESD and EMC results available to ease regulatory compliance testing.
View all features
Specifications Documents & Downloads Accessories

Specifications

Attribute Value
Controller
Controller SLCD-N5 Controller
CPU 1GHz NXP i.MX RT1176
Storage Capacity 64MB NOR Flash for firmware, GUI assets, and user data
I/O Interface Two serial ports for either RS232 or 3.3V CMOS. One port can be converted to RS422 as a manufacturing option. One USB-C port.
Audio Beeper or external speaker
LCD Display
Display Type 7” Diagonal TFT Color LCD
Resolution 800 x 480 WVGA, 18-bit Color
Orientation Landscape
Luminance (with touch) Typical 430 (cd/m²)
Viewing Angles 85/85 left/right, 85/85 up/down
Backlight LED
Touchscreen
Type 4-Wire Analog Resistive
Durability Over One Million Touches
Dimensions
Size 6.60″ W x 4.87″ H x .94″ D
Environmental/Regulatory
Operating Temperature -20 to 70° C
Storage Temperature -30 to 80° C
Humidity Max 90%RH at 60° C; No Condensation
RoHS 2 Compliant Yes
Power Requirements
Power Supply Voltage 5-12V ±10%
Power Consumption 5V: 1060mA Max, 12V: 510mA Max
Grounding
Grounding The board mounting holes connect to a digital ground. These must be connected to a chassis ground either directly or through a transient protection diode for ESD. The resistive touch circuit has ESD protection that shorts ESD on the touch panel to the board mounting holes.
Mounting Options
Mounting Options For 7″ modules, Reach Technology provides mounting tabs. Visit Mounting Options for more information.
Download Download Type Language
7.0 inch SLCD-N5 Resistive 51-0700-011 Spec Sheet Datasheet English
51-0325-111 Mechanical Specifications Drawing English
51-0325-111 3D Mechanical View Drawing English
51-0325-111 2D DXF Mechanical Drawing Drawing English
51-0325-111 ELF File Software English
51-0325-111 Release Notes Software English
BMPload Software English
51-0325-XXX Panel Specification Spec Sheet English
51-0325-001 3D Step-File STEP File English
SLCD5+E Reference Manual User Manual English
Fonts for Embedded Touch Screen Development User Manual English
Part Number Description
GPIO cable with 11‑pin PicoBlade connector and flying leads 23-0144-10
Power and serial cable with 8‑pin Pico‑SPOX connector and flying leads 23-0147-10
Ethernet cable with RJ‑45 plug to 9‑pin Pico‑SPOX connector 23-0148-12
Pico‑SPOX 5‑pin to USB Type‑A receptacle cable, 12‑inch length 23-0166-12

Cable, Pico-Spox 5pin USB Type A Receptacle 12in Length

Pico‑SPOX 6‑pin to USB 2.0 Type‑A receptacle cable 23-0167-12
5‑volt DC power supply, 3 amp, with 2.5 mm barrel connector 30-0008-01
Panda Ultra USB Wi‑Fi adapter compatible with 802.11 n and 802.11 bg 37-0014-01
Cat5e inline Ethernet coupler with female‑to‑female ports 37-0012-01
USB 2.0 flash memory card reader and writer 37-0011-01
USB‑to‑RS‑232 adapter cable 37-0008-01

Talk to an Application Engineer

Work directly with our technical team to determine what product is best for your application.

Please complete this form to download the file

Your download should begin immediately.

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)
This field is hidden when viewing the form