7″ SLCD-N Projected Capacitive Touchscreen Display
Our modules provide a fully integrated display solution, combining the LCD, controller board, backlight driver, and touchscreen into a single assembly to simplify system integration. Custom variants are available upon request to meet specific mechanical, optical, or interface requirements.
Powered by the SLCD-N5 controller:
- Projected Capacitive Touchscreen
- Two serial ports for either RS-232 or 3.3V CMOS. One port can be converted to RS-422 as a manufacturing option.
All 7″ modules feature:
- Units combine a multi-function processor board and a 7-inch WVGA (800×480) TFT color touch LCD, backlight driver, and touch sensor, which are completely integrated and ready to go.
- Memory card slot for added flexibility.
- Designed for long-term availability with a 10+ year processor life and a multi-sourced, industry-standard LCD form factor.
Specifications
| Attribute | Value |
|---|---|
| Controller | |
| Controller | SLCD-N5 Controller |
| CPU | 1GHz NXP i.MX RT1176 |
| Storage Capacity | 64MB NOR Flash for firmware, GUI assets, and user data |
| I/O Interface | Two serial ports for either RS232 or 3.3V CMOS. One port can be converted to RS422 as a manufacturing option. One USB-C port. |
| Audio | Beeper or external Speaker |
| LCD Display | |
| Display Type | 7” Diagonal TFT Color LCD |
| Resolution | 800 x 480 WVGA, 18-bit Color |
| Orientation | Landscape |
| Luminance | Typical 600 (cd/m²) |
| Viewing Angles | 85/85 left/right, 85/85 up/down |
| Backlight | LED |
| Manufacturer | Microtips |
| Touchscreen | |
| Type | I2C Projected Capacitive (PCAP) touch sensor |
| Durability | 7H Hardness |
| Dimensions | |
| Size | 6.60″ W x 4.87″ H x .94″ D |
| Environmental/Regulatory | |
| Operating Temperature | -20 to 70° C |
| Storage Temperature | -30 to 80° C |
| Humidity | Max 90%RH at 60° C; No Condensation |
| RoHS 2 Compliant | Yes |
| Power Requirements | |
| Power Supply Voltage | 5-12V ±10% |
| Power Consumption | 5V: 1470mA Max, 12V: 700mA Max |
| Grounding | The board mounting holes are connected to the digital ground. These must be connected to the chassis ground directly or through a transient protection diode for ESD. |
| Mounting Options | |
| Mounting Options | Mounting options are available. Refer to the mechanical specifications. |
- Filter by Type
- Datasheet
| Download | Download Type | Language |
|---|---|---|
| Downloadable PDF of the SLCD-N5 projected capacitive (PCAP) touchscreen display part number 51-0700-021 | Datasheet | English |
- Filter by Part Number
- 23-0144-10
- 23-0147-10
- 23-0148-12
- 23-0166-12
- 23-0167-12
- 30-0008-01
- 37-0014-01
- 37-0012-01
- 37-0011-01
- 37-0008-01
| Part Number | Description | ||
|---|---|---|---|
|
23-0144-10 |
|
|
|
23-0147-10 |
|
|
|
23-0148-12 |
|
|
|
23-0166-12 |
|
|
|
23-0167-12 |
|
|
|
30-0008-01 |
|
|
|
37-0014-01 |
|
|
|
37-0012-01 |
|
|
|
37-0011-01 |
|
|
|
37-0008-01 |
|