Machine Vision

Advantage 182 Smart Camera

Advantage 182 Smart Camera

Embedded AI-powered vision, simplified integration, and smarter automation. Automate diagnostic tasks with edge learning technology.

The Advantage 182 Fixed Mount Vision System is a next-generation smart camera designed for OEMs in the life sciences industry. Embedded with advanced edge learning tools, it is the first vision system of its kind to leverage artificial intelligence directly on-device and combining AI tools with traditional rule-based vision tools. This all-in-one solution enables OEMs to automate complex inspection tasks, achieve highly accurate results, and streamline integration into large automated systems.

With its modular design, flexible communication options, and easy-to-use development software, Advantage 182 simplifies deployment while delivering powerful machine vision, barcode reading, and AI-driven edge learning capabilities. The AI-powered features of the camera are easy to use and speed up prototyping and application development and integration.

View all features
Overview & Features Details Documents & Downloads
Content Image

Overview

Features and Benefits

  • AI-Powered Edge Learning: Automate complex inspection tasks with minimal training images.
  • All-in-One Vision System: Combines machine vision, barcode reading, and edge learning in a single device. No GPU or PC required.
  • Flexible Development Software: No coding required, configure applications quickly and easily.
  • Hardware and Software Revision Control: Protects long-term investments and supports backward compatibility.
  • Robust Code Reading: High-performance 1D and 2D barcode reading with rapid image acquisition.
  • Compact, Modular Design: Multiple optics and illumination options for easy integration.
  • Multiple Models: Available in 2MP grayscale and color configurations.
  • Versatile Connectivity: RJ45 and USB-C back ends for flexible communication.
  • Standard and Custom Configurations: Speed up prototyping with pre-qualified options or build tailored solutions.

Applications

  • Feature Location and Verification: Detect and classify plates, tubes, and microtiter racks for proper sample processing.
  • Defect Detection and Segmentation: Perform liquid level segmentation to ensure test integrity.
  • Object and Scene Classification: Verify centrifuged blood separation and classify samples based on pass/fail criteria.
  • Text and Character Reading: Identify pathology samples by reading barcodes and text on microscope slides with AI-powered OCR.
  • Code Reading on Vials: Reliable 1D/2D code reading for sample tracking in lab automation workflows.
  • Deck Inspections: Confirm proper placement and orientation of components in in-vitro diagnostic systems

Advantage 182 Machine Vision Camera

Embedded Edge Intelligence for Life Sciences OEMs

The Advantage 182 is an embedded machine vision system designed for life sciences OEMs developing automated instruments that demand accuracy, repeatability, and long-term product stability. By combining traditional machine vision, barcode reading, and AI-based edge learning tools directly on the device, the Advantage 182 enables complex inspection and identification tasks to be executed at the edge with low latency and high reliability.

This all-in-one vision platform integrates easily into automated lab, diagnostic, and imaging systems, supporting applications such as visual inspection, feature verification, and code reading without the need for external processing resources.

One Platform for Inspection, Identification, and Classification

The Advantage 182 consolidates multiple vision capabilities into a single embedded device, reducing system complexity while expanding application coverage.
Integrated capabilities include:

  • High-performance machine vision tools
  • 1D and 2D barcode reading
  • AI-driven edge learning for variable inspection tasks

This unified approach allows OEMs to address a wide range of life sciences use cases, from presence and alignment verification to color inspection and biological feature detection. Common applications include reading codes on vials and consumables, inspecting lab automation decks, and identifying features within blood or tissue samples.

Hardware Flexibility Designed for OEM Product Lifecycles

The Advantage 182 is built to support long OEM product lifecycles and evolving system requirements. A scalable hardware architecture allows OEMs to tailor optics, illumination, and mechanical integration to their application while maintaining consistency across product revisions.

Key hardware advantages include:

  • Multiple optics and illumination options to match working distance and field of view requirements
  • Revision-controlled components to support design stability and regulatory documentation
  • Ability to reuse and adapt prior designs, reducing redevelopment time and risk

For faster prototyping and time to market, standard pre-qualified configurations are also available, enabling OEMs to quickly select proven hardware combinations for common inspection scenarios.

Embedded Edge Learning for Complex Life Sciences Inspections

The Advantage 182 includes embedded edge learning tools that simplify automation of inspection tasks with high variability. These AI-based tools are well suited for applications that are difficult to solve using rules-based vision alone.

Edge learning capabilities include:

  • Pre-trained AI models optimized for industrial and life sciences use
  • Minimal training requirements, often five to ten images
  • Rapid retraining to accommodate process or sample variation

By performing inference directly on the device, the Advantage 182 delivers consistent inspection results with minimal system latency, supporting reliable analysis of biological samples such as blood and tissue.

Unified Vision Software Environment

The Advantage 182 uses a single, integrated software environment that allows OEMs to combine edge learning models with traditional machine vision and identification tools within the same workflow.

This hybrid approach provides flexibility and control:

  • Edge learning tools address complex, variable visual patterns
  • Deterministic vision and barcode tools support repeatable inspection tasks

OEMs can select the most appropriate tool for each inspection step, enabling efficient system design and predictable performance in regulated environments.

Applications Across Life Sciences Automation the Advantage 182 Machine Vision System Supports

The Advantage 182 supports a broad range of life sciences and medical automation applications.

Some applications include:

  • Feature location and verification
  • Defect detection and segmentation
  • Object and scene classification
  • Text and character reading

Typical deployment areas include:

Download Download Type Language
Advantage® 182 Series Integrator’s Guide User Manual English

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.

Please complete this form to download the file

Your download should begin immediately.

Name(Required)
Address(Required)
This field is hidden when viewing the form