PoE5 Testers

Functional Testing for High-Volume Manufacturing

Part Number: 53-0005-11 (24-port) & 53-0005-31 (8 port)

PoE5 Testers

Instead of juggling general‑purpose instruments, our purpose‑built PoE testers—trusted by leading global switch manufacturers—validate up to 24 ports at once, ensuring each unit can correctly detect, classify, and control PoE power while confirming connector, magnetics, and power‑supply integrity. With unmatched test coverage, lower production costs, and shorter cycle times, our PoE testers deliver the streamlined, high‑confidence testing your manufacturing line demands. 

View all features
Overview & Features Specifications Documents & Downloads

Discover the PoE tester built for high volume manufacturing. Our Power over Ethernet (PoE) functional testing solutions give manufacturing engineers a fast, reliable, and cost‑effective way to verify PoE performance for IEEE 802.3af/at/bt and proprietary systems.  

  • Supports full 10GBASE‑T data‑path testing, including 2.5G and 5G speeds, enabling complete verification of power and data integrity.  
  • Offers both single and dual‑signature detection, ensuring compatibility with a wide range of Powered Device (PD) types.  
  • High‑density testing up to 24 ports, enabling fast, high‑throughput production line verification. 
  • Provides per‑port voltage measurements and programmable dynamic load control, enabling precise validation of port‑level PoE performance. 
  • Supports all major PoE standards (802.3af/at/bt) with up to 100W per port and eight power class levels.  
  • Full 10G data‑path loopback testing, allowing simultaneous power and data integrity verification.  
  • Programmable dynamic load up to 1000 mA per port, including Autoclass support.  
  • Cost‑optimized for volume manufacturing, replacing multiple instruments with one dedicated functional tester.  

Specification PoE5 24-Port Model PoE5 8-Port Model
Part Number 53-0005-11 53-0005-31
Number of Ports (UUT) 24 ports 8 ports
Chassis Size 1U rackmount, fits standard 19″ rack (R1U) 1U rackmount, fits standard 19″ rack (R1U)
Chassis Dimensions 16.665″ D x 17.30″ W x 1.74″ H 16.665″ D x 17.30″ W x 1.74″ H
Shipping Weight ~21 lbs ~16 lbs
Power Load Capability Up to 100W per port; up to 1000mA loading per port Up to 100W per port; up to 1000mA loading per port
Supported PoE Standards 802.3af/at/bt 802.3af/at/bt
Data Path Speeds 2.5G / 5G / 10GBASE-T 2.5G / 5G / 10GBASE-T
Power Classes Supported Classes 1-8 + Autoclass Classes 1-8 + Autoclass
Single/Dual Signature support Yes Yes
Rack Mounting Standard 19″ R1U using screw-on-ears Standard 19″ R1U using screw-on-ears
Included Power Supply Universal AC input (85-264 VAC), 90% efficiency, IEC320/C14 input Universal AC input (85-264 VAC), 90% efficiency, IEC320/C14 input
Material & Construction Metal housing PCBA line cards, fan, cables, PSU board Metal housing PCBA line cards, fan, cables, PSU board
Download Download Type Language
PoE5 Product Datasheet Data Sheet, Datasheet
PoE5 User Manual User Manual
PoE Cables and Accessories Datasheet

Talk to an Application Engineer

Work directly with our technical team to determine what product is best for your application.

Please complete this form to download the file

Your download should begin immediately.

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)