Reach embedded displays

Embedded Display Accessories for Rapid Prototyping and Product Development

Cables | Interface Boards | Power Connections

Accessories for Reach Touchscreen Displays

Find the cables, interface boards, and development accessories you need to support Reach Technology touchscreen display modules and accelerate evaluation, prototyping, and production. Accessories are organized by controller platform for easy selection and ordering.

 

Novanta offers a range of accessories designed to complement its Reach Technology touchscreen display modules and development kits. While many accessories are included with development kits, additional items are available for customers who need extra hardware for prototyping, testing, or product development. Accessories are organized by display controller platform, including:

  • SLCD-N
  • SLCD-N43
  • SLCD-N5
  • G3MSB
  • G3BNG

This accessory portfolio helps engineers quickly source the components needed to evaluate displays, develop applications, and move efficiently from prototype to production. Customers can request a quote by adding the accessory to their cart and completing the “Request a Quote” form.

View all features
View Accessories
Accessories
Part Number Description
GPIO cable with 11‑pin PicoBlade connector and flying leads 23-0144-10
Power and serial cable with 8‑pin Pico‑SPOX connector and flying leads 23-0147-10
Ethernet cable with RJ‑45 plug to 9‑pin Pico‑SPOX connector 23-0148-12
Pico‑SPOX 5‑pin to USB Type‑A receptacle cable, 12‑inch length 23-0166-12

Cable, Pico-Spox 5pin USB Type A Receptacle 12in Length

Pico‑SPOX 6‑pin to USB 2.0 Type‑A receptacle cable 23-0167-12
5‑volt DC power supply, 3 amp, with 2.5 mm barrel connector 30-0008-01
Panda Ultra USB Wi‑Fi adapter compatible with 802.11 n and 802.11 bg 37-0014-01
Cat5e inline Ethernet coupler with female‑to‑female ports 37-0012-01
USB 2.0 flash memory card reader and writer 37-0011-01
USB‑to‑RS‑232 adapter cable 37-0008-01
Audio cable with G2H2 connector to 3.5 mm headphone jack 23-0172-12
CAN bus cable with 6‑pin PicoBlade connector and 10‑inch flying leads 23-0146-10
G2H power and RS‑232 Y‑cable with 12V DC barrel connector 23-0173-18
I2C cable with 10‑pin PicoBlade connector and 10‑inch flying leads 23-0149-10
Micro‑USB to USB Type‑A female adapter cable 23-0151-03
RS‑485RS‑232 cable with 7‑pin PicoBlade connector and 10‑inch flying leads 23-0145-10
USB‑to‑RS‑232 debug cable with 5‑pin PicoBlade connector, 72‑inch length 23-0161-72
USB Type‑A plug to 6‑pin Pico‑SPOX cable, 12‑inch length 23-0168-12
USB cable with Type‑A male to Micro‑USB 5‑pin male connectors 23-0150-72
Y‑type cable with 5V barrel power connector, 8‑pin Pico‑SPOX, and DB9 RS‑232 23-0160-18
8 GB microSD flash card, Class 4 37-0010-01
12‑volt power supply for RS‑232 kit 47-0012-01
5‑volt power supply for RS‑232 kit 47-0011-01
12‑volt DC power supply, 1.0 amp, with 2.1 mm barrel connector 30-0005-00
USB Wi‑Fi adapter supporting 802.11 bgn 37-0013-01

Talk to an Application Engineer

Work directly with our technical team to determine what product is best for your application.