Piezo Grip product image on background design

Precision Medicine

PiezoGrip

High Force – Wide Opening – Precision Handling

Product Overview

The PiezoGrip is engineered to redefine what’s possible in precision gripping. By combining advanced piezoelectric actuation with flexure-based guidance, it delivers exceptionally high grip force and wide jaw travel in a compact, solid-state form factor. This unique architecture eliminates traditional mechanical components such as gears, bearings, and lubricated joints—removing common sources of wear, backlash, and particulate contamination.

Key Features


Fast, Precise Motion

  • Extremely rapid actuation with sub-micron step resolution
  • Excellent repeatability and settling performance
  • Ideal for integrated OEM machines in biotech, medical, microelectronics, and diagnostics

High Grip Force

  • Ideal for reliably securing micro-components and delicate parts
  • Can generate significant clamping force from a compact actuator design (system dependent)

Wide Opening Distance

  • Extended jaw travel footprint compared to traditional piezo grippers

Maintenance-Free, Solid-State Construction

  • Eliminates lubricant needs and contact wear mechanisms
  • Increases uptime and reduces lifecycle service requirements

Flexure-Guided Motion

  • Flexure mechanisms ensure smooth, guided displacement and consistent force delivery
  • Enhanced stability and lifespan

Microelectronics manufacturer automated semiconductor automation concept, robotic end effector handling silicon wafer from FOUP highlighting Industry 4.0 precision cleanroom technology

Designed for seamless integration into advanced automation and inspection systems.

PiezoGrip offers consistent, repeatable performance over millions of cycles. Whether handling delicate components or executing high-throughput tasks, it provides the reliability and control needed to meet the most demanding production and quality requirements.

Applications:

  • Robotic End-Effectors for Small Part Manipulation
  • Semiconductor Handling and Inspection
  • Medical Device Assembly
  • Optics & Photonics Handling
  • Precision Micro-Assembly

Typical Integration Scenarios:

  • Used in micro-assembly workstations where small parts are manipulated routinely.
  • As an end-effector on robotic arms or gantries
  • Integrated into inspection and metrology stages
  • Paired with machine vision for adaptive gripping

Gated Content - MOSO

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)
This field is hidden when viewing the form