10.1″ G3BNG Projected Capacitive Touchscreen Display
- Projected capacitive touchscreen.
Powered by the G3BNG controller board:
- Many interface options including CAN, Ethernet, USB, RS-232, RS-422/485, microSD, WiFi, Bluetooth and more. Designed with low-profile headers/adapter cables for maximum flexibility.
- NXP i.MX 6DualLite, 1.0GHz Dual-Core Arm Cortex-A9 processor including hardware video decoder and 3D graphics engine. Processor clock 792MHz. 8GB eMMC. MicroSD flash with push-push connector. 2GB DDR3 DRAM. Audio Codec.
All 10.1″ modules feature:
- Units combine a multi-function processor board and an industrial 10.1-inch WXGA (1280×800) TFT color touch LCD.
- Designed for long-term availability with a 10+ year processor life and a multi-sourced, industry-standard LCD form factor.
A best-in-class development environment:
- Applications run on a custom embedded Linux distribution built from the LTS Yocto toolset. Advanced field software upgrade capabilities, optimized boot speeds, customizable splash screens, and cloud infrastructure compatibility.
- Design iPhone-like interfaces with video, audio, meters, slider wheels, and other modern controls and indicators.
- Develop on any platform – Windows, Linux, Mac using Virtual Box VM with complete pre-installed development tools. Develop in C, C++, Python or JavaScript/Node.js. Use common GUI toolkits like Qt/QML or GTK+.
Related Products
Specifications
| Attribute | Value |
|---|---|
| Controller | |
| Controller | G3BNG Controller |
| Processor | NXP i.MX 6DualLite, 1.0GHz Dual-Core Arm Cortex-A9 processors including hardware video decoder and 3D graphics engine. Processor clock 792MHz. |
| Storage Capacity | 8GB eMMC. MicroSD flash card with push-push connector. |
| RAM | 2GB DDR3 DRAM |
| Software Framework and Tools | |
| Target |
Embedded Linux with LTS kernel 5.4 and Qt 5.15.2. Choice of UI toolkit: Qt LTS or GTK+. Full support for secure web and IIoT interfaces: FireHOL, NGINX, lighttpd, Node.js and Mosquitto. Customizable boot splash screen. Robust system updates with Mender client. |
| Host | SDK including cross compiler and on target debugger. |
| Development Options | |
| UI Toolkit: GTK+/PyGTK | RAD Tool: Glade3 |
| UI Toolkit: Qt5/PyQt5 | RAD Tool:Qt Creator |
| Interfaces | |
| CAN | CAN bus with transceiver |
| USB | USB 2.0 (high speed) host port, USB 2.0 (high speed) On-The-Go (OTG) port |
| Networking | 10/100/1000 Ethernet PHY (Note: Maximum measured performance is 430 Mbps in an optimized environment) and WiFi/Bluetooth via USB dongle. |
| Serial | RS-232, RS-422/RS-485, 3.3V CMOS serial port. |
| Optional I/O | I2C port, 8-bit GPIO port 5V tolerant, For SPI or additional I/O, contact us. |
| Features | |
| Real-Time Clock | With 5-year battery backup. |
| Audio | Codec with 1-watt audio amplifier. |
| LCD Display | |
| Display Type | 10.1” Diagonal TFT Color LCD. Contact us for additional display sizes. |
| Resolution | 1280 x 800 WXGA, 18-bit Color |
| Orientation | Landscape |
| Luminance | Typical 425 (cd/m²) |
| Viewing Angles | 85/85 left/right, 85/85 up/down |
| Backlight | LED |
| Touchscreen | |
| Type | Projected Capacitive Touch (PCAP) |
| Options | Cover glass and resistive options are available. Contact us for details. |
| Dimensions | |
| Size | 9.853” W x 6.85” H x 0.804” D |
| Weight | 830 grams |
| Environmental/Regulatory | |
| Maximum Operating Temperature | -30 to 70° C. The LCD primarily limits this specification. |
| Storage Temperature | -30 to 80° C. |
| Humidity | Max 90%RH at 60° C; No Condensation. |
| RoHS 2 Compliant | Yes |
| Power Requirements | |
| Input Power | 11-13V 1.07mA Max |
| Power Consumption | The G3BNG module requires an 11-13V DC input. At boot-up, it uses a maximum of 1.07 mA with no external devices attached. The module can also supply +5V to other external devices on some of the connectors, and all such supplies need to be considered in the power budget. The input power connector can handle 3A of nominal input. Power consumption increases when external I/O is used. |
| Grounding | The board mounting holes are connected to the digital ground. These must be connected to the chassis ground directly or through a transient protection diode for ESD. |
| Mounting Options | |
| Mounting Options | For 10.1″ modules, Reach Technology provides mounting brackets. Visit Mounting Options for more information. |
- Filter by Type
- Quick Start Guide
- Data Sheet
- User Manual
- Drawing
- Developer Images
- Software
- Spec Sheet
- STEP File
| Download | Download Type | Language |
|---|---|---|
| G3 Quick Start Guide | Quick Start Guide | English |
| 51-0601-062 Data Sheet | Data Sheet | English |
| G3 Manual | User Manual | English |
| Setting Up the G3 Module | Quick Start Guide | English |
| 51-0601-062 Mechanical Specifications | Drawing | English |
| 51-0601-062 3D Mechanical View | Drawing | English |
| 51-0601-062 2D DXF Mechanical Drawing | Drawing | English |
| Yocto Dunfell SDK 3.1.8 + Qt5 5.15.2 | Developer Images | English |
| Yocto Dunfell SDK 3.1.8 + GTK+ 3.24.14 | Developer Images | English |
| Bootable Images for NXP i.MX6DL Processor, G3BNG Controller, Qt5 | Software | English |
| Bootable Images for NXP i.MX6DL Processor, G3BNG Controller, GTK | Software | English |
| 51-0601-062 Panel Specification | Spec Sheet | English |
| 51-0601-062 3D Step-File | STEP File | English |
| G3BNG OVA file for Linux Virtual Machine – DVM Qt5 NXP Dev1.1.1 | User Manual | English |
- Filter by Part Number
- 47-0012-01
- 47-0011-01
- 23-0144-10
- 23-0145-10
- 23-0146-10
- 23-0147-10
- 23-0148-12
- 23-0149-10
- 23-0161-72
- 23-0166-12
- 23-0167-12
- 23-0172-12
- 37-0008-01
- 37-0010-01
- 37-0011-01
- 37-0012-01
- 37-0013-01
| Part Number | Description | ||
|---|---|---|---|
|
47-0012-01 |
Power Supply, RS232 Kit 12V* |
|
|
47-0011-01 |
Power Supply, RS232 Kit 5V |
|
|
23-0144-10 |
Cable, GPIO, 11pin Pico Blade, Flying Lead |
|
|
23-0145-10 |
Cable, RS-485/RS-232, 7pin PicoBlade , 10in. Flying Lead |
|
|
23-0146-10 |
Cable, CAN 6pin PicoBlade, 10 in. Flying Lead |
|
|
23-0147-10 |
Cable, Power/Serial, 8pin Pico SPOX, Flying Lead |
|
|
23-0148-12 |
Cable, Ethernet, RJ-45 plug to 9pin Pico SPOX |
|
|
23-0149-10 |
Cable, I2C, 10pin PicoBlade, 10 in. Flying Lead |
|
|
23-0161-72 |
Cable, USB RS-232 to 5pin PicoBlade, 72 in. Debug/Console |
|
|
23-0166-12 |
Cable, Pico-Spox 5pin USB Type A Receptacle 12in Length |
|
|
23-0167-12 |
Cable, Pico-Spox 6pin USB 2.0 Type A Receptacle |
|
|
23-0172-12 |
Cable, Audio, G2H2 to 3.5 mm Headphone Jack |
|
|
37-0008-01 |
USB to RS-232 Adapter with Cable |
|
|
37-0010-01 |
Flash microSD Flash Card, 8GB, Class 4 |
|
|
37-0011-01 |
USB 2.0 Flash Memory Card Reader/Writer |
|
|
37-0012-01 |
Cat5e Inline Female / Female Coupler |
|
|
37-0013-01 |
USB to a WiFi 802.11b/g/n Adapter |
|