5.7″ G3BNG Resistive Touchscreen Display
- Resistive touchscreen.
Powered by the G3BNG controller:
- Many interface options including CAN, Ethernet, USB, RS-232, RS-422/485, microSD, WiFi, Bluetooth and more. Designed with low-profile headers/adapter cables for maximum flexibility.
- NXP i.MX 6DualLite, 1.0GHz Dual-Core Arm Cortex-A9 processor including hardware video decoder and 3D graphics engine. Processor clock 792MHz. 8GB eMMC. MicroSD flash with push-push connector. 2GB DDR3 DRAM. Audio Codec.
All 5.7″ modules feature:
- An industrial panel with resistive touchscreen.
- Designed for long-term availability with a 10+ year processor life and a multi-sourced, industry standard LCD form factor.
A best-in-class development environment:
- Applications run on a custom embedded Linux distribution built from the LTS Yocto toolset. Advanced field software upgrade capabilities, optimized boot speeds, customizable splash screens, and cloud infrastructure compatibility.
- Design iPhone-like interfaces with video, audio, meters, slider wheels, and other modern controls and indicators.
- Develop on any platform – Windows, Linux, Mac using Virtual Box VM with complete pre-installed development tools. Develop in C, C++, Python or JavaScript/Node.js. Use common GUI toolkits like Qt/QML or GTK+.
Specifications
| Attribute | Value |
|---|---|
| Controller | |
| Controller | G3BNG Controller |
| Processor | NXP i.MX 6DualLite, 1.0GHz Dual-Core Arm Cortex-A9 processors including hardware video decoder and 3D graphics engine. Processor clock 792MHz. |
| Storage Capacity | 8GB eMMC. MicroSD flash card with push-push connector. |
| RAM | 2GB DDR3 DRAM |
| Software Framework and Tools | |
| Target | Embedded Linux with LTS kernel 5.4 and Qt 5.15.2.nChoice of UI toolkit: Qt LTS or GTK+.nFull support for secure web and IIoT interfaces: FireHOL, NGINX, lighttpd, Node.js and Mosquitto.nCustomizable boot splash screen.nRobust system updates with Mender client. |
| Host | SDK including cross compiler and on target debugger. |
| Development Options | |
| UI Toolkit: GTK+/PyGTK | RAD Tool: Glade3 |
| UI Toolkit: Qt5/PyQt5 | RAD Tool:Qt Creator |
| Interfaces | |
| CAN | Coming Soon |
| USB | Coming Soon |
| Networking | Coming Soon |
| Serial | Coming Soon |
| Optional I/O | Coming Soon |
| Features | |
| Real-Time Clock | Coming soon |
| Audio | Coming soon |
| LCD Display | |
| Display Type | Coming Soon |
| Resolution | Coming Soon |
| Orientation | Touchscreen |
| Luminance | Coming Soon |
| Viewing Angles | Coming Soon |
| Backlight | Coming Soon |
| Touchscreen | |
| Type | Coming Soon |
| Options | Coming Soon |
| Durability | Coming Soon |
| Touch Driver | Coming Soon |
| Dimensions | |
| Size | Coming Soon |
| Weight | Coming Soon |
| Environmental/Regulatory | |
| Maximum Operating Temperature | Coming Soon |
| Storage Temperature | Coming Soon |
| Humidity | Coming Soon |
| RoHS 2 Compliant | Coming Soon |
| Power Requirements | |
| Input Power | Coming Soon |
| Power Consumption | Coming Soon |
| Grounding | Coming Soon |
| Mounting Options | |
| Mounting Options | Coming Soon |
- Filter by Type
- Quick Start Guide
- User Manual
- Developer Images
| Download | Download Type | Language |
|---|---|---|
| G3 Quick Start Guide | Quick Start Guide | English |
| G3 Manual | User Manual | English |
| Setting Up the G3 Module | Quick Start Guide | English |
| Yocto Dunfell SDK 3.1.8 + Qt5 5.15.2 | Developer Images | English |
| Yocto Dunfell SDK 3.1.8 + GTK+ 3.24.14 | Developer Images | English |
| G2H2 Hardware Manual | User Manual | English |
- Filter by Part Number
- 47-0012-01
- 47-0011-01
- 23-0144-10
- 23-0145-10
- 23-0146-10
- 23-0147-10
- 23-0148-12
- 23-0149-10
- 23-0161-72
- 23-0166-12
- 23-0167-12
- 23-0172-12
- 37-0008-01
- 37-0010-01
- 37-0011-01
- 37-0012-01
- 37-0013-01
| Part Number | Description | ||
|---|---|---|---|
|
47-0012-01 |
Power Supply, RS232 Kit 12V* |
|
|
47-0011-01 |
Power Supply, RS232 Kit 5V |
|
|
23-0144-10 |
Cable, GPIO, 11pin Pico Blade, Flying Lead |
|
|
23-0145-10 |
Cable, RS-485/RS-232, 7pin PicoBlade , 10in. Flying Lead |
|
|
23-0146-10 |
Cable, CAN 6pin PicoBlade, 10 in. Flying Lead |
|
|
23-0147-10 |
Cable, Power/Serial, 8pin Pico SPOX, Flying Lead |
|
|
23-0148-12 |
Cable, Ethernet, RJ-45 plug to 9pin Pico SPOX |
|
|
23-0149-10 |
Cable, I2C, 10pin PicoBlade, 10 in. Flying Lead |
|
|
23-0161-72 |
Cable, USB RS-232 to 5pin PicoBlade, 72 in. Debug/Console |
|
|
23-0166-12 |
Cable, Pico-Spox 5pin USB Type A Receptacle 12in Length |
|
|
23-0167-12 |
Cable, Pico-Spox 6pin USB 2.0 Type A Receptacle |
|
|
23-0172-12 |
Cable, Audio, G2H2 to 3.5 mm Headphone Jack |
|
|
37-0008-01 |
USB to RS-232 Adapter with Cable |
|
|
37-0010-01 |
Flash microSD Flash Card, 8GB, Class 4 |
|
|
37-0011-01 |
USB 2.0 Flash Memory Card Reader/Writer |
|
|
37-0012-01 |
Cat5e Inline Female / Female Coupler |
|
|
37-0013-01 |
USB to a WiFi 802.11b/g/n Adapter |
|