5.7″ SLCD-N5 Resistive Touchscreen Display
Our modules provide a fully integrated display solution, combining the LCD, controller board, backlight driver, and touchscreen into a single assembly to simplify system integration. Custom variants are available upon request to meet specific mechanical, optical, or interface requirements.
Powered by the SLCD-N5 controller:
- Resistive touchscreen
- Two serial ports for either RS-232 or 3.3V CMOS. One port can be converted to RS-422 as a manufacturing option.
- 266 MHz ARM9 Processor. 28MB highly reliable NOR data Flash for user downloadable bitmaps with optional RLE compression.
All 5.7″ modules feature:
- Units combine a multi-function processor board and an industrial 5.7-inch TFT color touch LCD.
- Created especially for medical and industrial equipment that demands long availability.
- Designed for long-term availability with a 10+ year processor life and a multi-sourced, industry-standard LCD form factor.
Specifications
| Attribute | Value |
|---|---|
| Controller | |
| Controller | SLCD-N5 Controller |
| CPU | 1GHz NXP i.MX RT1176 |
| Storage Capacity | 64MB NOR Flash for firmware, GUI assets, and user data |
| I/O Interface | Two serial ports for either RS232 or 3.3V CMOS. One port can be converted to RS422 as a manufacturing option. One USB-C port. |
| Audio | Beeper or external speaker |
| LCD Display | |
| Display Type | 5.7” Diagonal TFT Color LCD |
| Resolution | 640 x 480 WVGA, 18-bit Color |
| Orientation | Landscape |
| Luminance (with touch) | Typical 550 (cd/m²) |
| Viewing Angles | 85/85 left/right, 85/85 up/down |
| Backlight | LED |
| Touchscreen | |
| Type | 4-Wire Analog Resistive |
| Durability | Over One Million Touches |
| Dimensions | |
| Size | 6.60″ W x 4.87″ H x 0.94″ D |
| Environmental/Regulatory | |
| Operating Temperature | -20 to 70° C |
| Storage Temperature | -30 to 80° C |
| Humidity | Max 90%RH at 60° C; No Condensation |
| RoHS 2 Compliant | Yes |
| Power Requirements | |
| Power Supply Voltage | 5-12V ±10% |
| Power Consumption | 5V: 950mA Max, 12V: 500mA Max |
| Grounding | |
| Grounding | The board mounting holes connect to a digital ground. These must be connected to a chassis ground either directly or through a transient protection diode for ESD. The resistive touch circuit has ESD protection that shorts ESD on the touch panel to the board mounting holes. |
| Mounting Options | |
| Mounting Options | For 5.7″ modules, we provide mounting tabs. For more information about mounting options contact our sales team. |
- Filter by Type
- Datasheet
| Download | Download Type | Language |
|---|---|---|
| 5.7 inch SLCD-N5 Resistive 51-0700-001 Spec Sheet | Datasheet | English |