Fixed Mount Barcode Scanners
Fast, reliable barcode reading in a compact design.
The DataMan® 50/52 series delivers high-performance, image-based barcode reading in a small, fixed-mount package. Designed for life sciences and medical environments, these readers improve traceability, throughput, and quality control by rapidly decoding label-based codes and direct part marks (DPMs) on test tubes, surgical instruments, and other critical equipment. Their intuitive design and compact form factor enable seamless integration into confined spaces and automated systems.
Accurate 1D and 2D barcode reading during high-speed operations helps safeguard sample integrity and streamline laboratory workflows.

Overview
Features and Benefits
- Compact Form Factor: Fits easily into tight spaces and congested lab environments.
- Integrated Aimer and Custom Lenses: Simplifies installation and adapts to varying application requirements.
- Versatile Connectivity: USB, RS-232, and digital IO options for flexible integration.
- Advanced Decoding Algorithms: Embedded 1DMax® with Hotbars® technology delivers omnidirectional 1D barcode reading and decodes low-resolution codes up to 10X faster than conventional readers.
- Multiple Trigger Modes: Supports diverse operational needs for automated systems.
- Intuitive Setup Tools: Enables quick deployment and easy configuration with custom scripting capabilities for OEMs.
Applications
- Test Tube Tracking: Read 1D/2D barcodes on tubes, even in low-contrast environments.
- Surgical Instrument Traceability: Decode DPMs on reflective surfaces to improve device tracking and operational efficiency.
- Patient and Device Identification: Ensure accurate tracking of critical patient and equipment information in medical facilities.
- Filter by Type
- Certifications
- Datasheet
- User Manual
- Quick Start Guide
- Spec Sheet
- Software
| Download | Download Type | Language |
|---|---|---|
| Dataman 50/52 Certification | Certifications | English |
| Dataman® 50/52 Fixed Mount Barcode Readers Datasheet | Datasheet | English |
| DataMan® 50 Reference Manual | User Manual | English |
| VIBE Quick Start Guide | Quick Start Guide | English |
| VIBE® Fixed Mount Machine Vision Camera Spec Sheet | Spec Sheet | English |
| JADAK Barcode ImageView Demo Application | Software | English |
| FM-8 1D/2D General Purpose Fixed Mount Imager Spec Sheet | Spec Sheet | English |
| FM-9 1D/2D General Purpose Fixed Mount Imager Spec Sheet | Spec Sheet | English |