Photo Research® SpectraScan® PR-740
The Photo Research® SpectraScan® Spectroradiometer PR-740 is an enhanced sensitivity portable solution for spectral based photometric and colorimetric light measurements, designed for applications requiring precise light measurements from a range of light sources, such as display monitors and projectors, reflective surfaces, and industrial applications (visual display testing, LED testing, film and video post-production, auto/aerospace displays, and dental color testing).
Operating at 20 times more sensitivity than the PR-730 and 250 times faster, the PR-740 is configured with 512 detector elements and has a wide dynamic range of 5.00E–6 – 5.00E1 (without external neutral density filters), spectral resolution of 0.781 nm per pixel, and spectral range of 380–780 nm, accompanied by an automated measure shutter (data is reported every 1 nm). Approximate measurement time is 300 ms. Available with 8 Measuring Apertures (2°, 1°, 1/2°, 1/4°, 1/8°, 0.2°, 0.1°, 0.1° x 1° (Hor . Slit), 0.1° x 2° (Ver. Slit), 0.5° x 1.5° (Hor. Slit) ).
The unit displays a number of data and color spectra graphs of:
- Spectral based photometric and colorimetric measurements, performing white point calibrations of CRTs, LCDs, PDPs and digital projectors
- Source spectral power distribution
- Dominant wavelength
- Correlated color temperature
Controls are easy with a state-of-the-art 2.25” x 3” full color high-resolution touch screen LCD display, and 5-way navigation keypad, plus programmable User Profiles for saving setup and preference settings. The PR-740 requires no-PC, however with the SpectraWIN 2 software data stored from the unit on SD removable media can viewed and display. And in Remote Mode, ASCII based text commands from your PC or MAC can control the unit, as well as be used to create custom programming for automatic test equipment (ATE) environments.
Additional features that maintain highest quality accuracy and control over light measurements include:
- AutoSync for automatically synchronizing to display backlight or source refresh rate for superior accuracy
- External trigger port for remote activation, push button activation for peripheral devices
The PR-740 is designed for an incredible array extensibility accessory that add new functionality, the following are just a few accessories covering the range of capabilities:
- Radiance and Luminance Accessories: Attach a fiber probe for remote non-line-of-sight luminance testing.
- Radiant and Luminous Flux Accessories: Use the LR-127 analyzer for testing LEDs to CIE 127.
- Radiant and Luminous Intensity Accessories: Neutral density source attenuation filters are available.
- Irradiance and Illuminance Accessories: Attach a Cosine Receptor that will measure irradiance or illuminance.
- Reflectance Accessories: RGB Display Caloption provides an interactive method for white point calibration based on spectral measurements.
Related Products
Overview
Features and Benefits
- Precise and Accurate Spectra Based Measurements
- Wide Dynamic Range
- Battery Powered for Absolute Mobility
- RS-232, USB and Bluetooth Interface
- Full Color Touch Screen
- SD Memory
- Pritchard through the Lens for Accurate Targeting
- Configurable Strobe of Flash Trigger Connection
Applications
- Display Luminance, Color, and Contrast
- Reflectance and Transmittance
- CRT, LCD, PDP, and Projector White Balance Calibration
- LED Testing
- Digital Cinemas
- Surface testing, e.g. paper, ink, and textiles
- Film and Video Post-production
- Medical/Dental Color Testing
- Automotive and Aerospace Display Testing
- Filter by Type
- Product Brochure
- Software
- User Manual
| Download | Download Type | Language |
|---|---|---|
| PR-700 Series Visible Range Benchtop Brochure | Product Brochure | English |
| Photo Research Installer for USB Driver | Software | English |
| SpectraWin™ 2 Software | Software | English |
| SpectraWin 2 User Calibration Manual | User Manual | English |
| SpectraScan PR-7XX Series User Manual | User Manual | English |
| SpectraWin2 Software User Manual | User Manual | English |