PoE5 Testers
Instead of juggling general‑purpose instruments, our purpose‑built PoE testers—trusted by leading global switch manufacturers—validate up to 24 ports at once, ensuring each unit can correctly detect, classify, and control PoE power while confirming connector, magnetics, and power‑supply integrity. With unmatched test coverage, lower production costs, and shorter cycle times, our PoE testers deliver the streamlined, high‑confidence testing your manufacturing line demands.
Discover the PoE tester built for high volume manufacturing. Our Power over Ethernet (PoE) functional testing solutions give manufacturing engineers a fast, reliable, and cost‑effective way to verify PoE performance for IEEE 802.3af/at/bt and proprietary systems.
- Supports full 10GBASE‑T data‑path testing, including 2.5G and 5G speeds, enabling complete verification of power and data integrity.
- Offers both single and dual‑signature detection, ensuring compatibility with a wide range of Powered Device (PD) types.
- High‑density testing up to 24 ports, enabling fast, high‑throughput production line verification.
- Provides per‑port voltage measurements and programmable dynamic load control, enabling precise validation of port‑level PoE performance.
- Supports all major PoE standards (802.3af/at/bt) with up to 100W per port and eight power class levels.
- Full 10G data‑path loopback testing, allowing simultaneous power and data integrity verification.
- Programmable dynamic load up to 1000 mA per port, including Autoclass support.
- Cost‑optimized for volume manufacturing, replacing multiple instruments with one dedicated functional tester.
| Specification | PoE5 24-Port Model | PoE5 8-Port Model |
|---|---|---|
| Part Number | 53-0005-11 | 53-0005-31 |
| Number of Ports (UUT) | 24 ports | 8 ports |
| Chassis Size | 1U rackmount, fits standard 19″ rack (R1U) | 1U rackmount, fits standard 19″ rack (R1U) |
| Chassis Dimensions | 16.665″ D x 17.30″ W x 1.74″ H | 16.665″ D x 17.30″ W x 1.74″ H |
| Shipping Weight | ~21 lbs | ~16 lbs |
| Power Load Capability | Up to 100W per port; up to 1000mA loading per port | Up to 100W per port; up to 1000mA loading per port |
| Supported PoE Standards | 802.3af/at/bt | 802.3af/at/bt |
| Data Path Speeds | 2.5G / 5G / 10GBASE-T | 2.5G / 5G / 10GBASE-T |
| Power Classes Supported | Classes 1-8 + Autoclass | Classes 1-8 + Autoclass |
| Single/Dual Signature support | Yes | Yes |
| Rack Mounting | Standard 19″ R1U using screw-on-ears | Standard 19″ R1U using screw-on-ears |
| Included Power Supply | Universal AC input (85-264 VAC), 90% efficiency, IEC320/C14 input | Universal AC input (85-264 VAC), 90% efficiency, IEC320/C14 input |
| Material & Construction | Metal housing PCBA line cards, fan, cables, PSU board | Metal housing PCBA line cards, fan, cables, PSU board |
- Filter by Type
- Data Sheet, Datasheet
- User Manual
- Datasheet
| Download | Download Type | Language |
|---|---|---|
| PoE5 Product Datasheet | Data Sheet, Datasheet | |
| PoE5 User Manual | User Manual | |
| PoE Cables and Accessories | Datasheet |