ThingMagic® M7e UHF RAIN® RFID Module Series
Embedded modules for applications requiring low power consumption in a tiny form factor.
ThingMagic M7E UHF RAIN RFID Module Series has all the features you’ve come to expect with the M6e Module Series and more! Unique to the M7E Series, select modules are the smallest on the market but with higher performance read rates, allowing for more design and application flexibility. Featuring enhanced sensitivity, power utilization and faster read rates, these are the industry leading RFID modules for OEM, value added resellers and solution providers. While companies may be tempted to start at the chip level, using a module can offer benefits such as less development time and faster integration, ultimately improving time-to-market and overall costs.
Additional features of the ThingMagic M7E Series:
- Comprehensive Global certificates
- Universally used Mercury API used across all ThingMagic products
- Low power consumption
- Smallest form factor on the market
- Increased read rate and rx sensitivity
- Features Impinj Ex10 reader IC technology
- Supports the RAIN® standard (GS1 UHF Gen2V2 and ISO/IEC 18000-63) and Impinj Gen2X
- Compatible with the M6e Series of modules
Featuring Impinj Ex10 RAIN RFID reader chips, the modules have very low power consumption and are ideal for battery-operated, low cost, small form-factor portable readers. And their wide RF output range is critical in supporting read/write requirements for RFID-enabled printers and tag commissioning stations.
The M7E platform uses the same Mercury API as other ThingMagic products, allowing for easy software integration and customization based on form-fit-function SKUs. And the modules are flexible enough to allow OEMs to tailor a license that enables the features of interest in the field.

Overview
The series features five modules, each with unique read rates and power output options:
- ThingMagic Pico (M7E-PICO): Wide RF output range 0 dBm to +24 dBm; reads up to 300 tags/second and measures 18 mm x 21 mm x 3 mm
- ThingMagic Deka (M7E-DEKA): Wide RF output range 0 dBm to +27 dBm; reads up to 300/tags/second and measures 18 mm x 21 mm x 3 mm
- ThingMagic Hecto (M7E-HECTO): Wide RF output range 0 dBm to +27 dBm; reads up to 300 tags/second and measures 22 mm x 26 mm x 3 mm
- ThingMagic Mega (M7E-MEGA): Wide RF output range -10 dBm to +30 dBm, reads up to 600 tags/second and measures 46 mm x 26 mm x 4 mm
- ThingMagic Tera (M7E-TERA): Wide RF output range +5 dBm to +31.5 dBm; reads up to 800 tags/second and measures 46 mm x 26 mm x 4 mm
Ideal Applications
- Point of Sale Readers and Retail Checkout
- Mobile Devices, including Handhelds, Printers and Sensor Networks
- Kiosks and Vending Machines
- Tag Commissioning Stations
- People and Asset Tracking
- Consumable Authentication
- Drug and Inventory Management
- Filter by Type
- Application Note
- Certifications
- Firmware
- Product Brochure
- Quick Start Guide
- Software
- Spec Sheet
- STEP File
- User Manual
| Download | Download Type | Language |
|---|---|---|
| ThingMagic M7e RFID Modules Power Application Note | Application Note | English |
| ThingMagic® M7e-PICO and M7e-DEKA FCC Certification | Certifications | English |
| ThingMagic® M7e-PICO Japan Radio Equipment Certification | Certifications | English |
| ThingMagic® M7e-DEKA Japan Radio Equipment Certification | Certifications | English |
| ThingMagic® M7e-DEKA ISED Certification | Certifications | English |
| ThingMagic® M7e-TERA ISED Certification | Certifications | English |
| ThingMagic® M7e-MEGA and M7e-TERA Japan Radio Equipment Certification | Certifications | English |
| ThingMagic® M7e-MEGA and M7e-TERA EU RED Certification | Certifications | English |
| ThingMagic® M7e-MEGA ISED Certification | Certifications | English |
| ThingMagic® M7e-HECTO Japan Radio Equipment Certification | Certifications | English |
| ThingMagic® M7e-HECTO ISED Certification | Certifications | English |
| ThingMagic® M7e-HECTO EU RED Certification | Certifications | English |
| ThingMagic® M7e-HECTO FCC Certification | Certifications | English |
| ThingMagic® M7e-PICO ISED Certification | Certifications | English |
| ThingMagic® M7e-TERA FCC Certification | Certifications | English |
| ThingMagic® M7e-MEGA FCC Certification | Certifications | English |
| ThingMagic® M7E-PICO AND M7E-DEKA EU Declaration of Conformity | Certifications | English |
| URA x 64 | Firmware | English |
| ThingMagic® M7e App Daily BILBO | Firmware | English |
| ThingMagic M7e flyer with dev kit offer | Product Brochure | English |
| ThingMagic® M7E UHF RAIN RFID Module Series Migration Guide | Product Brochure | English |
| JADAK ThingMagic Family Brochure | Product Brochure | English |
| ThingMagic® Mercury API 1.37.3 Quick Start Guide | Quick Start Guide | English |
| ThingMagic® Mercury API 1.37.4 Release Notes | Software | English |
| ThingMagic® Mercury API BILBO | Software | English |
| ThingMagic® Mercury API 1.37.3 Programmer Guide | Software | English |
| ThingMagic® Baremetal Interfacing Guide | Software | English |
| ThingMagic® Mercury API 1.37.2 | Software | English |
| ThingMagic® M7e-Pico UHF RAIN RFID Module Spec Sheet | Spec Sheet | English |
| ThingMagic® M7e-Hecto UHF RAIN® RFID Module Spec Sheet | Spec Sheet | English |
| ThingMagic® M7e-Deka UHF RAIN® RFID Module Spec Sheet | Spec Sheet | English |
| ThingMagic® M7E UHF RAIN RFID Series Comparison Guide | Spec Sheet | English |
| ThingMagic® M7e-Tera UHF RFID Module Spec Sheet | Spec Sheet | English |
| ThingMagic® M7e-Mega UHF RAIN® RFID Mechanical Drawings and Step Files | STEP File | English |
| ThingMagic® M7e-Tera UHF RAIN® RFID Mechanical Drawings and Step Files | STEP File | English |
| ThingMagic® M7e-Hecto UHF RAIN® RFID Mechanical Drawings and Step Files | STEP File | English |
| ThingMagic® M7e-Pico and M7e-Deka UHF RAIN® RFID Mechanical Drawings and Step Files | STEP File | English |
| ThingMagic® M7e-Mega and M7e-Tera UHF RAIN® RFID Symbol and Footprint | STEP File | English |
| ThingMagic® M7e-Hecto UHF RAIN® RFID Symbol and Footprint | STEP File | English |
| ThingMagic® M7e-Pico and M7e-Deka UHF RAIN® RFID Symbol and Footprint | STEP File | English |
| ThingMagic® M7e-Hecto UHF RAIN® RFID Module Carrier Board Schematic | STEP File | English |
| ThingMagic® M7e-Hecto UHF RAIN® RFID Module Carrier Board Reference Design | STEP File | English |
| ThingMagic® M7e-Tera and M7e-Mega UHF RAIN® RFID Module Carrier Board Schematic | STEP File | English |
| ThingMagic® M7e-Tera and M7e-Mega UHF RAIN® RFID Module Carrier Board Reference Design | STEP File | English |
| ThingMagic® M7e-Deka and M7e-Pico UHF RAIN® RFID Module Carrier Board Schematic | STEP File | English |
| ThingMagic® M7e-Deka and M7e-Pico UHF RAIN® RFID Module Carrier Board Reference Design | STEP File | English |
| ThingMagic® M7e-Deka and M7e-Pico UHF RAIN® RFID Module User Guide | User Manual | English |
| ThingMagic® M7e-Mega UHF RAIN® RFID Module User Guide | User Manual | English |
| ThingMagic® M7e-Hecto UHF RAIN® RFID Module User Guide | User Manual | English |
| ThingMagic® M7e-Tera UHF RAIN RFID User Guide | User Manual | English |