ThingMagic® SkyeWare™ 4 API
SkyeWare™ 4 API is Novanta’s quick and powerful, intuitive interface included with ThingMagic® HF modules (not applicable for other frequency modules); a redesigned approach for developers to accelerate their RFID application development by providing a comprehensive PC development environment allowing the immediate testing of code on connected modules.
SkyeWare™ 4 API development environment provides a flexible and robust design, production, and evaluation platform supporting multiple quick launch demonstrations leading to rapid proof-of-concepts.
The API is robust enough to cover optimization of environmental conditions, such as read range and anti-collision, pinpointing the best fitting tags for the target application while offering security for proprietary branded tags and standards-based security for generic tags: designed for OEMs who build for high privacy protection, anti-counterfeiting, and anti-tampering applications like the Defense or Financial Services industry, and who require complete customizable control over how data is shared.
Security measures include: Advanced Encryption Standard (AES), Secure Hash Algorithms (SHA), MIFARE, DESFire and CryptoRF.

Overview
Features and Benefits
- Flexible enough for pilot and production designs in support of nearly any application
- Fast and easy completion of reader evaluations
- Quick launch of multiple demonstrations
- Easy-to-use, common interface for configuring and testing multiple tag types
- Clear visibility of tag data on multiple tag types
- TagIQ™ recognizes the unique characteristics of each tag so that read/write performance is maximized
Applications
- Product Authentication
- Access Control and Payments
- Filter by Type
- Application Notes
- Product Brochure
- Quick Start Guide
- Software
- Spec Sheet
- User Manual
| Download | Download Type | Language |
|---|---|---|
| ThingMagic® Software and API Skyeware v4.3.0 Release Notes | Application Notes | English |
| JADAK ThingMagic Family Brochure | Product Brochure | English |
| ThingMagic® M1-Mini HF RFID Module SkyeWare Protocol V2 Guide | Quick Start Guide | English |
| SkyeWare™ 4 API | Software | English |
| ThingMagic® Software and API SkyeWedge Legacy C# Wrapper Source Code Example | Software | English |
| ThingMagic® Software and API Skyeware for M1/M1-Mini | Software | English |
| SkyeWare4 API Spec Sheet | Spec Sheet | English |
| ThingMagic® M2 HF RFID Module SkyeWare Protocol | User Manual | English |
| SkyeWare Protocol v3 Reference Guide | User Manual | English |