Optical Encoders

MII5000 Mercury™ II Series Cabled Encoders

Superior resolution, seamless integration.

Overview & Features Specifications Documents & Downloads 3D CAD Models

Overview

  • Mercury II’s encoder technology achieves the highest resolution and accuracy in its class, with low cyclical error, low jitter, smaller sensors, and lower power consumption.
  • Mercury II’s low cyclical error surpasses every other 20μm encoder. The benefits are smoother velocity control for linear motors, stages and wire bonders; More precise, and faster linear positioning.
  • Smallest tape scale system available: only 6mm wide, including index and limits – less than 1/2 the width of other encoder systems.
  • Broadest Alignment Tolerances: With the broadest alignment tolerances in the industry, a full +/-2 degrees, Mercury II is the easiest and the fastest sensor to align and setup. You can align the Mercury II sensor in under 30 seconds.
  • Built-in or Stick-on Optical Index and Limits: Order tape or linear glass scales with built-in markers for fastest installation, or install stick-on index and limit markers anywhere on cut-to-length tape scales.

Specifications

Linear Rotary
Dimensions 38.5 x 13.5 x 11 mm 38.5 x 13.5 x 11 mm
Interface, Digital A quad B with index and limits A quad B with index and limits
Interface, Analog – –
Interpolation up to ×16,384 in the sensor up to ×16,384 in the sensor
Resolutions 5 µm – 1.2 nm 20k to 268M CPR
Accuracy Class, Glass up to +/- 1 µm up to +/- 2 arc-seconds
Accuracy Class, Metal Tape up to +/- 5 µm/m –
Grating Pitch 20 µm 20 µm
Max Speed 5 m/s 6,000 rpm
Operating Environment Atmospheric Atmospheric
Download Download Type Language
Mercury II Series MII5000 – Installation Manual Product Manual English
Mercury II Series MII5000 – Interface Drawing Drawing English
Mercury II Series MII5000 – CE Certificate Compliance Document English

Mercury II Series