Optical Encoders

MII6000V Mercury™ II Series Cabled Encoders

Superior resolution, seamless integration.

Overview & Features Specifications Documents & Downloads 3D CAD Models

Overview

  • The MII 6000V sensor is vented and constructed with vacuum compatible materials and designed for a 48 hour bake out at 150°C.
  • Mercury II’s encoder technology achieves the highest resolution and accuracy in its class, with low cyclical error, low jitter, smaller sensors, and lower power consumption.
  • Mercury II’s low cyclical error surpasses every other 20μm encoder. The benefits are smoother velocity control for linear motors, stages and wire bonders; More precise, and faster linear positioning.
  • Smallest scale system available: only 6mm wide, including index and limits – less than 1/2 the width of other encoder systems.
  • Broadest Alignment Tolerances: With the broadest alignment tolerances in the industry, a full +/-2 degrees, Mercury II is the easiest and the fastest sensor to align and setup. You can align the Mercury II sensor in under 30 seconds.
  • Built-in Optical Index and Limits: Order linear glass scales with built-in markers for fast installation.

Specifications

Linear Rotary
Dimensions 22.6 x 12.7 x 8.1 mm 22.6 x 12.7 x 8.1 mm
Interface, Digital A quad B with index and limits A quad B with index and limits
Interface, Analog
Interpolation up to ×16,384 in the connector up to ×16,384 in the connector
Resolutions 5 µm – 1.2 nm 20k to 268M CPR
Accuracy Class, Glass up to +/- 1 µm up to +/- 2.1 arc-sec
Grating Pitch 20 µm 20 µm
Max Speed 5 m/s 6,000 rpm
Operating Environment Vacuum up to 10^-8 Vacuum up to 10^-8
Download Download Type Language
Mercury II Series MII6000V – Datasheet Datasheet English
Mercury II Series MII6000V – Installation Manual Product Manual English
Mercury II Series MII6000V – Interface Drawing Drawing English

MII6000V Mercury™ II Series Cabled Encoders

A picture of MII6000V Mercury II Series Cabled Encoder on a white background