Superior resolution, seamless integration.

Seamless Connectivity & Deployment
Built on top of the successful Aura Optical Encoder Series, Aura P adds an interface layer for quick installation and deployment. This extension offers a connectivity-ready, high-resolution absolute encoder in a super-compact PCBA package. By integrating the sensor into a ready-to-use OEM PCB, it reduces cabling complexity and overall development time. Configured with a high-speed BiSS-C interface, it delivers the minimal latency required for the high-bandwidth control loops found in surgical robotics and high-volume OEM applications.

Advanced Motion Precision
Maintaining its reputation for high accuracy and wide alignment tolerances, the Aura P series achieves 18-to 22-bit resolution with an accuracy of up to ±0.005° for rotary scales and ±2.0 μm for linear applications. It utilizes PurePrecision™ optics and short-wavelength LEDs to ensure exceptional repeatability. To further enhance production efficiency, the series features a built-in eccentricity compensation algorithm that eliminates the need for a second averaging encoder, significantly reducing system cost and complexity.
Overview
- Aura on a super-compact PCBA
- Outputs true absolute position
- High resolution and accuracy
- Low power consumption
- Supply voltage as low as 2.97 V
- Zero hysteresis
- Capable of running at high mechanical speed
- Easy to Install
- BiSS-C communication
- Intuitive commissioning Software
Specifications
| Linear | Rotary AUR P-R-B | Rotary AUR P-R-C | |
|---|---|---|---|
| Dimensions | 12.0 x 14.0 x 7.4 mm | 12.0 x 14.0 x 7.4 mm | 12.0 x 14.0 x 7.4 mm |
| Scale Diameter | – | 18.0 mm | 26.0 mm | 33.0 mm | 51.8 mm | 63.5 mm |
| Interfaces | BiSS-C | BiSS-C | BiSS-C |
| Resolution | ± 12.5 nm to ± 200 nm | 18-22 bits | 18-22 bits |
| Accuracy | ± 2.0 µm (250 mm glass scale) | ± 0.01° | ± 0.005° |
| Repeatability | 1 LSB | 1 LSB | 1 LSB |
| Max Speed | 50 m/s | 83,721 RPM | 56,250 RPM | 41,983 RPM | 18,922 RPM | 15,859 RPM |
| Input Voltage | 2.97V to 5.5 V | – | – |
| Supply Current | 90 mA (5V) | 180 mA (2.97V) | – | – |
| Operating Temperature | -40°C to 85°C | – | – |
| Weight | 0.9 g | – | – |
Choose your version.
Aura® P PCBA Encoders