Frameless Motors

Omni™ Series Frameless Motor

Omni™ Series High Torque Frameless Motor, 64 mm Diameter, Inner Rotor Configuration, Halls Option

The Omni Series enables OEMs to design high performance, reliable, small and lightweight systems using flexible and easy-to-integrate rotary motor components.


  • High torque density in low-profile form factors enables small footprint

  • Large through hole for convenient routing of cables, optics, plumbing and other system elements

  • High mechanical stiffness and low rotor inertia for efficient control of highly dynamic axes

  • Low cogging for accurate and smooth motion

  • Easy integration into system design

  • Compatible with wide range of drives and controllers

  • Custom windings and form factors available to meet application requirements

View all features
Model Number:  omni-series-frameless-motor
Part Number:  omni-series-frameless-motor
Overview & Features Specifications 3D CAD Models

Overview

  • High torque density in low-profile form factors enables small footprint
  • Large through hole for convenient routing of cables, optics, plumbing and other system elements
  • High mechanical stiffness and low rotor inertia for efficient control of highly dynamic axes
  • Low cogging for accurate and smooth motion
  • Easy integration into system design
  • Compatible with wide range of drives and controllers
  • Custom windings and form factors available to meet application requirements
Specification Value
Performance Specifications
Continuous Torque* 0.53 Nm (76 oz-in)
Peak Torque 1.61 Nm (228 oz-in)
Electrical Specifications
Continuous Current 4.1 ADC
Resistancephase-phase 1.82 Ω
Kephase-phase 13.9 Vpeak/krpm
Inductancephase-phase 4.5 mH
Km 0.098 N/√W
KtTRAP 0.133 Nm/ADC
KtSINE 0.115 Nm/Apeak
Thermal Specifications
Thermal Resistance 3°C/W
Mechanical Specifications
Stator OD 63.5 mm
Stator ID 29.16 mm
Rotor OD 28.14 mm
Rotor ID 12.68 mm
Stator Length 26.42 mm
Stack Height 12.7 mm
Max End Turn, Lead Side 7.37 mm
Max End Turn, Non-Lead Side 6.35 mm
Rotor Length 15.27 mm
Weight – Total*** 0.274 kg
Stator Weight 0.213 kg
Rotor Weight 0.061 kg
Rotor Inertia 0.00000714 kg-m² (0.0000632 lb-in-sec²)
Halls Option Yes
Pole Count 8
*At continuous current, assuming a 90° C temperature rise.
**Maximum Speed assumes 48V bus voltage. Specifications subject to change.
***Weights are estimated as motor leads can become significant to total weight.

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.