Product

Frameless Motors

All Products
6 Results

Frameless Motors

An image of an Omni Plus frameless motor on a white background
DIAMETER 60 – 130 mm
CONTINUOUS TORQUE 0.446 – 12.5 Nm
TYPE Slotted Motors
PEAK TORQUE 0.900 – 41.2 Nm
Read more

Frameless Motors

An image of an round body Juke motor on a white background
LENGTH 40 – 120 mm
CONTINUOUS FORCE 6 – 143 N
TYPE Voice Coil
PEAK TORQUE 7.5 – 284 Nm
Read more

Frameless Motors

LENGTH 30 – 260 mm
CONTINUOUS FORCE 5 – 142 N
TYPE Linear
PEAK TORQUE 17.8 – 420 Nm
Read more

Frameless Motors

An image of an linear arc motor on a white background
DIAMETER 112 – 765 mm
CONTINUOUS TORQUE 0.65 – 63.4 Nm
TYPE Linear Arc
PEAK TORQUE 1.95 – 190.2 Nm
Read more

Frameless Motors

An image of an Omni Series UTH frameless motor on a white background
DIAMETER 25 – 165 mm
CONTINUOUS TORQUE 0.04 – 6.58 Nm
TYPE Slotted Motors
PEAK TORQUE 0.04 – 19.74 Nm
Read more

Frameless Motors

An image of an Agility frameless motor on a white background
DIAMETER 18.97 – 222.25 mm
CONTINUOUS TORQUE 0.04 – 9.06 Nm
TYPE Slotless Motors
PEAK TORQUE 0.12 – 27.2 Nm
Read more