Juke™ Series Voice Coil Motor, Round Body, 15.3 N Continuous Force
The Juke Series enables OEMs to move light payloads with high acceleration and dynamic motion profiles.
- Compact size, high force-to-weight ratio
- High acceleration
- Simple wiring and control
- Smooth, accurate motion
- Easy integration into system design
- Compatible with a wide range of drives and controllers
- Custom windings and form factors available to meet application requirements
Overview
- Compact size, high force-to-weight ratio
- High acceleration
- Simple wiring and control
- Smooth, accurate motion
- Easy integration into system design
- Compatible with a wide range of drives and controllers
- Custom windings and form factors available to meet application requirements
| Specification | Value |
|---|---|
| Performance Specifications | |
| Continuous Force | 15.3 N |
| Peak Force | 46 N |
| Electrical Specifications | |
| Continuous Current | 1.89 ARMS |
| Resistancephase-phase | 2.75 Ω |
| Kephase-phase | 8.1 VRMS s/m |
| Kf | 8.1 N/ARMS |
| Inductancephase-phase | 0.2 mh |
| Km | 4.88 N/√W |
| Electrical Time Constant | 0.00007 s |
| Mechanical Specifications | |
| Length | 30 mm |
| Stroke | 2 mm |
| Outer Diameter (OD) | 50 mm |
| Weight of Coil | 48 g |
| Weight of Magnet Body | 265 g |
| Lead Length | 900 mm |
Talk to an Application Engineer
Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system