Frameless Motors

Javelin™ Series Frameless Linear Motor

Javelin™ Series Frameless Linear Motor, Double-Sided, 82 N Continuous Force, 645 mm Stroke

The Javelin Series enables OEMs to design high performance, reliable, small and lightweight systems using flexible and easy-to-integrate linear motor components

  • High speeds and acceleration
  • Low cogging for accurate and smooth motion
  • Single- and double-sided magnet tracks available to optimize force and footprint
  • High mechanical stiffness and low forcer inertia for efficient control of highly dynamic axes
  • Easy integration into system design
  • Compatible with wide range of drives and controllers
  • Custom windings and form factors available to meet application requirements

View all features
Model Number:  javelin-series-frameless-linear-motor
Part Number:  javelin-series-frameless-linear-motor
Overview & Features Specifications Documents & Downloads 3D CAD Models

Overview

  • High speeds and acceleration
  • Low cogging for accurate and smooth motion
  • Single- and double-sided magnet tracks available to optimize force and footprint
  • High mechanical stiffness and low forcer inertia for efficient control of highly dynamic axes
  • Easy integration into system design
  • Compatible with wide range of drives and controllers
  • Custom windings and form factors available to meet application requirements
Specification Value
Performance Specifications
Continuous Force 82 N
Peak Force 246 N
Maximum Speed*** 1.8 m/s
Electrical Specifications
Continuous Current 3.4 ARMS
Resistancephase-phase 5.3 Ω
Kephase-phase 14 VRMS s/m
Kf 24 N/ARMS
Inductancephase-phase 2.7 mh
Km 10.4 N/√W
Peak Current 12.4 ARMS
Electrical Time Constant 0.00051 s
Mechanical Specifications
Stroke 645 mm
Forcer Length 30 mm
Magnet Track Length 675 mm
Magnetic Pitch 30 mm
*At continuous current, assuming a 90° C temperature rise.
**Maximum Speed assumes 48V bus voltage. Specifications subject to change.
***Weights are estimated as motor leads can become significant to total weight.
Download Download Type Language
Javelin Series – Datasheet Data Sheet English
Javelin Series, Double-Sided 1197 – Interface Drawing Drawing English
Javelin Series, Double-Sided 1198 – Interface Drawing Drawing English
Javelin Series, Double-Sided 1215 – Interface Drawing Drawing English
Javelin Series, Double-Sided 1216 – Interface Drawing Drawing English
Javelin Series, Double-Sided 1287 – Interface Drawing Drawing English