Frameless Motors

Infinity™ Series Linear Arc Motor

Infinity™ Series Linear Arc Motor, 112 mm Radius

The Infinity™ Series enables OEMs to move light payloads in smooth and accurate arc-shaped and full 360-degree rotary motion profiles. Ultra-thin arc-shaped motor segments can be used individually or interconnected to create exact partial arc segment motion or full 360-degree rotary motion. Modular construction allows for virtually unlimited diameter and large through holes. This level of flexibility is not possible with conventional motor designs.


  • Ultra-low profile, lightweight construction

  • Modular design easily configured into a partial arc segment or full 360-degree rotary motion

  • Virtually unlimited diameter possible for rotation of payloads or convenient routing of cables, optics, sensing technologies, and other system elements

  • Smooth, accurate motion

  • Easy integration into system design

  • Compatible with a wide range of drives and controllers

  • Custom windings and form factors available to meet application requirements

View all features
Model Number:  infinity-series-linear-arc-motor
Part Number:  infinity-series-linear-arc-motor
Overview & Features Specifications Documents & Downloads 3D CAD Models

Overview

  • Ultra-low profile, lightweight construction
  • Modular design easily configured into a partial arc segment or full 360-degree rotary motion
  • Virtually unlimited diameter possible for rotation of payloads or convenient routing of cables, optics, sensing technologies, and other system elements
  • Smooth, accurate motion
  • Easy integration into system design
  • Compatible with a wide range of drives and controllers
  • Custom windings and form factors available to meet application requirements
Specification Value
Performance Specifications
Continuous Torque* 0.65 Nm (91.9 oz‑in)
Peak Torque 1.95 Nm (275.7 oz‑in)
Electrical Specifications
Continuous Current 3.36 A
Resistancephase-phase 5.3 Ω
Kephase-phase 20 v/krpm
Inductancephase-phase 1.1 mh
Km 0.08 N/w½ (11.9 oz‑in/w½)
KtTRAP 0.19 Nm/amp (27.3 oz‑in/amp)
KtSINE 0.17 Nm/amp (23.7 oz‑in/amp)
Thermal Specifications
Thermal Resistance 1.5 °C/Watt
Mechanical Specifications
Radius 112 mm (4.41 in)
Height (Axial Length) 20 mm (0.79 in)
Track Size 360°
Halls Option No
*At continuous current, assuming a 90° C temperature rise.
**Maximum Speed assumes 48V bus voltage. Specifications subject to change.
***Weights are estimated as motor leads can become significant to total weight.
Download Download Type Language
Product datasheet for the Infinity ARC segmented‑stator motors with torque curves, electrical ratings, and mechanical formats. Data Sheet English
ARC Series interface drawing detailing geometry for model 1144. Drawing English
Mechanical and dimensional drawing for Infinity ARC motor model 1160. Drawing English
Mechanical reference drawing for Infinity ARC model 1162. Drawing English
Interface drawing showing dimensional details for ARC model 1257. Drawing English
Mechanical drawing for Infinity ARC model 1554 with mounting and tolerance info. Drawing English

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system