Frameless Motors

Javelin™ Series Frameless Linear Motor

Javelin™ Series Frameless Linear Motor, Double-Sided, 82 N Continuous Force, 645 mm Stroke

The Javelin Series enables OEMs to design high performance, reliable, small and lightweight systems using flexible and easy-to-integrate linear motor components


  • High speeds and acceleration

  • Low cogging for accurate and smooth motion

  • Single- and double-sided magnet tracks available to optimize force and footprint

  • High mechanical stiffness and low forcer inertia for efficient control of highly dynamic axes

  • Easy integration into system design

  • Compatible with wide range of drives and controllers

  • Custom windings and form factors available to meet application requirements

View all features
Model Number:  javelin-series-frameless-linear-motor
Part Number:  javelin-series-frameless-linear-motor
Overview & Features Specifications Documents & Downloads 3D CAD Models

Overview

  • High speeds and acceleration
  • Low cogging for accurate and smooth motion
  • Single- and double-sided magnet tracks available to optimize force and footprint
  • High mechanical stiffness and low forcer inertia for efficient control of highly dynamic axes
  • Easy integration into system design
  • Compatible with wide range of drives and controllers
  • Custom windings and form factors available to meet application requirements
Specification Value
Performance Specifications
Continuous Force 82 N
Peak Force 246 N
Maximum Speed*** 1.8 m/s
Electrical Specifications
Continuous Current 3.4 ARMS
Resistancephase-phase 5.3 Ω
Kephase-phase 14 VRMS s/m
Kf 24 N/ARMS
Inductancephase-phase 2.7 mh
Km 10.4 N/√W
Peak Current 12.4 ARMS
Electrical Time Constant 0.00051 s
Mechanical Specifications
Stroke 645 mm
Forcer Length 30 mm
Magnet Track Length 675 mm
Magnetic Pitch 30 mm
*At continuous current, assuming a 90° C temperature rise.
**Maximum Speed assumes 48V bus voltage. Specifications subject to change.
***Weights are estimated as motor leads can become significant to total weight.
Download Download Type Language
Overview of the Javelin Series frameless motors, including performance specs, electrical data, thermal characteristics, and mechanical options. Data Sheet English
Mechanical interface drawing for the Javelin double‑sided motor (1197) including dimensions, tolerances, and mounting geometry. Drawing English
Dimensional and mechanical interface drawing for Javelin double‑sided model 1198. Drawing English
Detailed mechanical drawing for double‑sided Javelin model 1215 with installation‑critical dimensions. Drawing English
Mounting and interface specifications for Javelin double‑sided motor version 1216. Drawing English
Full mechanical interface drawing for Javelin Series double‑sided model 1287. Drawing English