Frameless Motors

Juke™ Series Voice Coil Motor

Juke™ Series Voice Coil Motor, Round Body, 15.3 N Continuous Force

The Juke Series enables OEMs to move light payloads with high acceleration and dynamic motion profiles.

  • Compact size, high force-to-weight ratio
  • High acceleration
  • Simple wiring and control
  • Smooth, accurate motion
  • Easy integration into system design
  • Compatible with a wide range of drives and controllers
  • Custom windings and form factors available to meet application requirements

 

View all features
Model Number:  juke-series-voice-coil-motor
Part Number:  juke-series-voice-coil-motor
Overview & Features Specifications Documents & Downloads

Overview

  • Compact size, high force-to-weight ratio
  • High acceleration
  • Simple wiring and control
  • Smooth, accurate motion
  • Easy integration into system design
  • Compatible with a wide range of drives and controllers
  • Custom windings and form factors available to meet application requirements
Specification Value
Performance Specifications
Continuous Force 15.3 N
Peak Force 46 N
Electrical Specifications
Continuous Current 1.89 ARMS
Resistancephase-phase 2.75 Ω
Kephase-phase 8.1 VRMS s/m
Kf 8.1 N/ARMS
Inductancephase-phase 0.2 mh
Km 4.88 N/√W
Electrical Time Constant 0.00007 s
Mechanical Specifications
Length 30 mm
Stroke 2 mm
Outer Diameter (OD) 50 mm
Weight of Coil 48 g
Weight of Magnet Body 265 g
Lead Length 900 mm
*At continuous current, assuming a 90° C temperature rise.
**Maximum Speed assumes 48V bus voltage. Specifications subject to change.
***Weights are estimated as motor leads can become significant to total weight.
Download Download Type Language
Juke Series – Round Body – Interface Drawing 1395 Drawing English
Juke Series – Round Body – Interface Drawing 1617 Drawing English
Juke Series – Round Body – Interface Drawing 1716 Drawing English

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system