Force-Torque Sensors

Axia90 Force/Torque Sensor Kit

Axia90 Force/Torque Sensor Kit, 1000 N / 50 Nm Payload, EtherCAT, 8-Pin M8 (ZC27) Connector

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 1000 N of force and 50 Nm of torque for general-purpose industrial use
  • Form Factor – Compact, low-profile design enables seamless integration into space-constrained applications.
  • Universal Force/Torque Sensor Kit – This kit includes a sensor, standard interface plate to mount the sensor to a robot, cables, and power supply for easy integration across a wide range of robot brands and applications.
  • EtherCAT Interface – Enables real-time, high-speed communication for precision motion control in synchronized, multi-axis automation environments.
  • Extremely-High Strength – Precision-machined from high-strength aircraft-grade aluminum, combining durability with low weight. Handles overloads up to 5.0 to 12.5 times its rated capacity.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP67 Rated for Submersion Protection – Dust-tight and capable of withstanding temporary immersion in water, enabling reliable operation in wet or washdown environments
  • Reduced Stack Height – 45% shorter than Axia80 with bolt down interface and industry standard ISO BC50 mounting pattern, allowing direct mounting of most grippers and robotic end-effectors
View all features
Model Number:  axia90-force-torque-sensor-kit
Part Number:  axia90-force-torque-sensor-kit
Overview & Features Specifications Calibration Documents & Downloads Accessories 3D CAD Models

Overview

  • 6-Axis Force/Torque Sensing – Measures force and torque in all six degrees of freedom (Fx, Fy, Fz, Tx, Ty, Tz) with ranges up to 1000 N of force and 50 Nm of torque for general-purpose industrial use
  • Form Factor – Compact, low-profile design enables seamless integration into space-constrained applications.
  • Universal Force/Torque Sensor Kit – This kit includes a sensor, standard interface plate to mount the sensor to a robot, cables, and power supply for easy integration across a wide range of robot brands and applications.
  • EtherCAT Interface – Enables real-time, high-speed communication for precision motion control in synchronized, multi-axis automation environments.
  • Extremely-High Strength – Precision-machined from high-strength aircraft-grade aluminum, combining durability with low weight. Handles overloads up to 5.0 to 12.5 times its rated capacity.
  • High Signal-to-Noise Ratio – Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.
  • IP67 Rated for Submersion Protection – Dust-tight and capable of withstanding temporary immersion in water, enabling reliable operation in wet or washdown environments
  • Reduced Stack Height – 45% shorter than Axia80 with bolt down interface and industry standard ISO BC50 mounting pattern, allowing direct mounting of most grippers and robotic end-effectors
Specification Value
Measurement Range 1000 N / 50 Nm
Sensing Range
X/Y Force Sensing Range ±1000 N
X/Y Torque Sensing Range ±50 Nm
Z Force Sensing Range ±2000 N
Z Torque Sensing Range ±50 Nm
Resolution
X/Y Force Sensing Resolution 0.1 N
X/Y Torque Sensing Resolution 0.0025 Nm
Z Force Sensing Resolution 0.1 N
Z Torque Sensing Resolution 0.0025 Nm
Overload
Force X/Y Single Axis Overload ±5000 N
Force Z Single Axis Overload ±10000 N
Torque X/Y Single Axis Overload ±250 Nm
Torque Z Single Axis Overload ±250 Nm
Stiffness
Force X/Y Calculated Stiffness 6.3×10^7 N/m
Torque X/Y Calculated Stiffness 9.6×10^4 Nm/rad
Force Z Calculated Stiffness 1.4×10^8 N/m
Torque Z Calculated Stiffness 1.7×10^5 Nm/rad
Resonant Frequency
Fx/Fy/Tz Resonant Frequency 2300 Hz
Fz/Tx/Ty Resonant Frequency 2900 Hz
Other
Height 26.9 mm
Weight 0.78 kg
Diameter 90 mm
Interface Plate Rating IP67
Communication Interface EtherCAT
Accuracy (% Full Scale) 2%
Latency <1 ms
Data Rate 8 kHz
Sample Rate 8 kHz
Connector 8-Pin M8 (ZC27)
Accuracy values vary depending on the axis of measurement. For detailed specifications and axis-specific accuracy data, please contact our sales team.
CalibrationX/Y Force Sensing RangeZ Force Sensing RangeX/Y Torque Sensing RangeZ Torque Sensing RangeX/Y Force Sensing ResolutionZ Force Sensing ResolutionX/Y Torque Sensing ResolutionZ Torque Sensing Resolution
SI-1000-501000 N2000 N50 Nm50 Nm0.4 N0.4 N0.01 Nm0.01 Nm
Download Download Type Language
8-pin M12 Cable for Force/Torque Sensors Customer Drawing Drawing English
EtherCAT Axia90 Force/Torque Sensor Manual Manual English
Axia90 Force/Torque Sensor Manual Manual English
EtherCAT Force/Torque Sensor with KUKA FTCtrl Manual Manual English
Axia90 Force/Torque Sensor Customer Drawing Drawing English
Axia Force/Torque Sensor Cable with M12 Power Customer Drawing Drawing English
Complex Loading Detail for Axia90-M50 Force/Torque Sensor Complex Loading Detail English
EtherCAT XML Device Description File for Axia Sensors Software English
Part Number Description
An image with a camera icon reading 'No product image available' 9105-CKIT-ZC22-ZC28-4

Cable Kit, 6-Pin M8 Axia Sensor to 8-pin M12, 4m, Shielded Shell

An image with a camera icon reading 'No product image available' 9105-C-ZC28-MS-RJ45S-4

Cable, 8-Pin M12 Shielded Shell Split to 5-Pin M12 and Shielded RJ45

Download Description
AXIA90-M50 Link to 3D CAD Model for AXIA90-M50

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.