High-performance six-axis sensing engineered for accessible, scalable integration.
Axia Series
The Axia Series brings six-axis force/torque sensing to applications that demand reliable performance without the cost or complexity of premium systems. With embedded electronics and measurement ranges from ±150 N to ±4000 N, Axia sensors deliver real-time, multi-axis force feedback in a compact, easy-to-integrate package.
Designed for automation OEMs and high-volume platforms, Axia offers precise, stable measurements with a robust architecture suited for assembly, inspection, and general industrial tasks
Browse models
Axia80
Axia90
Axia130
Diameter
82 mm
89.9 mm
130 mm
Height
25.4 mm
26.9 mm
39.2 mm
Weight
0.28–0.68 kg
0.78 kg
0.86–1.88 kg
Rated Fx,Fy
±150–1200 N
±1000 N
±2000–4000 N
Rated Fz
±470–2000 N
±2000 N
±4000–6000 N
Rated Tx,Ty
±8–50 Nm
±50 Nm
±125–300 Nm
Talk to an Application Engineer
Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system