force/Torque Sensors

Sano Series

An ultra high-performance Force/Torque Sensor purpose-built for surgical robotics

With best-in-class electronics, advanced sensing
capabilities, and a design optimized for integration, Sano74 enables surgical robotics to evolve beyond visual guidance

Smarter, safer, and more successful procedures.

Off-the-shelf support for hand guidance applications, enabling intuitive surgeon-controlled motion.
Designed and tested to meet and exceed medical requirements for IEC 60601.
Conformal coating to provide protection against the cleaning and disinfection between procedures.
Expanded accuracy range for remote mounting and extended surgical instruments.
Active temperature compensation for consistent measurements in thermally variable environments.

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system