Angle-conversion-tables

TECHNICAL PAPERS

Angle Conversion Tables

Published on May 7, 2019

We have compiled a series of look-up tables to help engineers convert between the most common angular units. This is particularly useful when specifying requirements for a new angular position sensor.

DegreesRadiansMilli-RadiansMicro-RadiansArc- MinutesArc- Seconds% of rev
10.017455617.455571217455.57603
57.2883514110001000000
0.05728840.0010000110003.4373011206.24
0.00005730.00000100.001000010.00343730.20623810.0000159
0.01666660.00029090.2908656290.86561951600.0046296
0.00027780.00000480.00484784.84777970.016666710.0000772
3.60.062857162.857162857.14321612
3606.285714362866285714

Binary DigitsCounts per rev.Degrees per BitRadians per BitMili- Radians per BitMicro- Radians per BitArc- Minutes Per BitArc- Seconds Per Bit
1010240.35156250.00613556.1354716135.471221.094
1120480.17578130.00306773.0677363067.735610.547
1240960.08789060.00153391.5338681533.86785.273
1381920.04394530.00076690.766934766.93392.637
14163840.02197270.00038350.383467383.46701.318
15327680.01098630.00019170.191733191.73350.659
16655360.00549320.00009590.09586795.86670.330
171310720.00274660.00004790.04793347.93340.165
182621440.00137330.00002400.02396723.96670.082
195242880.00068660.00001200.01198311.98330.041
2010485760.00034330.00000600.0059925.9917
2120971520.00017170.00000300.0029962.9958
2241943040.00008580.00000150.0014981.4979
2383886080.00004290.00000070.0007490.7490
24167772160.00002150.00000040.0003740.3745

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor didunt ut labore et dolore magna aliqua. Ut enim ad minim.

Subscribe to our email newsletter

Litora mollis natoque molesus elit augue nequme naeos magortis sodtoque molales nec eratmuos loste.

This field is for validation purposes and should be left unchanged.
Address(Required)

Contact Us

This field is for validation purposes and should be left unchanged.
Address(Required)
This field is hidden when viewing the form
MM slash DD slash YYYY