LRS-455-6-1 6″ Integrating Sphere
A NIST‑traceable, self‑contained integrating sphere light source delivering highly stable luminance, correlated color temperature, and spectral radiance for accurate photometer and spectroradiometer calibration—available for visible or near‑infrared measurement needs.
Why use the LRS‑455 for calibration?
- Provides a highly uniform, stable luminance reference for precise photometric and spectroradiometric calibration
- Delivers traceable confidence with NIST‑referenced uncertainty across luminance, color temperature, and spectral radiance
- Supports both visible and near‑infrared calibration workflows through configurable filter and spectral options
Related Products
Overview
Features and Benefits
- NIST‑Traceable Calibration Standard
- Highly Uniform 6” Integrating Sphere
- Quartz Halogen Source with Photopic Detector
- Provides smooth spectral output and accurate luminance feedback for precise calibration control.
- Independent Control of Luminance & Color Temperature
- Integrated, Long‑Life Lamp Power System
- High‑Reflectance Sphere Coating (>99%) Optimized reflectance from 350–1100 nm
- Supports both visible and near‑infrared calibration
- Built‑In Filter Holder for Transmissive Measurements
- Micrometer‑controlled aperture and integrated shutter
Applications
- Calibration of photometers and luminance meters
- Calibration of visible and NIR spectroradiometers
- Correlated color temperature (CCT) verification
- Spectral radiance reference measurements
- Evaluation of transmissive optical filters and materials
- Laboratory, production, and metrology environments