Light source

PR-400 White LED Integrating Sphere Source

Part Number: 6000-0020-00

PR-400 LED Integrating Sphere Source

A compact, NIST‑traceable integrating sphere light source engineered to deliver uniform, stable, and repeatable radiance for precise spectroradiometer and photometric instrument calibration.

Why use the PR‑400 for calibration?

  • Provides a highly uniform, diffuse radiance source for accurate photometric, radiometric, and spectroradiometric calibration
  • Ensures measurement confidence and traceability with long‑term stability and NIST‑referenced performance
  • Simplifies calibration workflows with a compact, temperature‑controlled LED sphere source designed for laboratory and production environments
View all features

Overview & Features FAQs Documents & Downloads

Overview

Features and Benefits

  • Available AR/VR Aperture Diameters: 3mm, 4mm & 5mm
  • Available Internal Apertures: 2°, 1°, 0.5°, 0.25°, 0.2°, 0.125°, 0.1°
  • Objective Lenses: MS-75
  • Luminance Accuracy *: 2%
  • Luminance Repeatability *: <1%
  • Color Accuracy *: +/- 0.0015cd/m2
  • Useful for contrast measurements
  • Compact AR/VR accessory housing allows angular measurements
  • Wide dynamic range Cost-effective AR/VR accessory

Applications

  • Automotive
  • Consumer Display
  • Avionics/Aerospace
  • Military/Defense

FAQs

Download Download Type Language
PR-400 Specifications PR400SPEC07102025 Datasheet English
PR-400 Manual User Manual English

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.

Please complete this form to download the file

Your download should begin immediately.

Name(Required)
Address(Required)
This field is hidden when viewing the form