Light source

LRS‑455 6” Integrating Sphere Luminance Calibration Standard 

Part Number: 6000-0014-10

LRS-455-6-1 6″ Integrating Sphere

A NIST‑traceable, self‑contained integrating sphere light source delivering highly stable luminance, correlated color temperature, and spectral radiance for accurate photometer and spectroradiometer calibration—available for visible or near‑infrared measurement needs. 

Why use the LRS‑455 for calibration? 

  • Provides a highly uniform, stable luminance reference for precise photometric and spectroradiometric calibration
  • Delivers traceable confidence with NIST‑referenced uncertainty across luminance, color temperature, and spectral radiance 
  • Supports both visible and near‑infrared calibration workflows through configurable filter and spectral options 
View all features

Overview & Features FAQs Documents & Downloads

Overview

Features and Benefits

  • NIST‑Traceable Calibration Standard 
  • Highly Uniform 6” Integrating Sphere 
  • Quartz Halogen Source with Photopic Detector 
  • Provides smooth spectral output and accurate luminance feedback for precise calibration control. 
  • Independent Control of Luminance & Color Temperature 
  • Integrated, Long‑Life Lamp Power System
  • High‑Reflectance Sphere Coating (>99%) Optimized reflectance from 350–1100 nm
  • Supports both visible and near‑infrared calibration
  • Built‑In Filter Holder for Transmissive Measurements
  • Micrometer‑controlled aperture and integrated shutter

Applications

  • Calibration of photometers and luminance meters 
  • Calibration of visible and NIR spectroradiometers 
  • Correlated color temperature (CCT) verification 
  • Spectral radiance reference measurements
  •  Evaluation of transmissive optical filters and materials 
  • Laboratory, production, and metrology environments

FAQs

Download Download Type Language
LRS-455-Calibration-Standard-Spec-Sheet-PRI09112024 Datasheet English
LRS-455 Manual User Manual English

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.

Please complete this form to download the file

Your download should begin immediately.

Name(Required)
Address(Required)
This field is hidden when viewing the form