light and color measurement

Photo Research® SpectraScan® PR-745 Spectroradiometer

Part Number: 6745-0001-00

Photo Research® SpectraScan® PR-745

The Photo Research® SpectraScan® Spectroradiometer PR-745 is an enhanced sensitivity portable solution for spectral based photometric and colorimetric light measurements, designed for applications requiring precise light measurements from a range of light sources, such as display monitors and projectors, reflective surfaces, and industrial applications (visual display testing, LED testing, film and video post-production, auto/aerospace displays, and dental color testing).

A handheld, completely portable battery powered (Li-ion, USB charger)  unit for stand alone operations, the PR-745 interfaces with USB, and optional Bluetooth® or RS-232, with a Secure Digital (SD) port to allow users to store measurement data on removable media.

Operating at 20 times more sensitivity than the PR-735 and 250 times faster, the PR-745 is configured with 512 detector elements and has a wide dynamic range of 2.5E-6– 2.5E1 (without external neutral density filters), spectral resolution of 1.348 nm per pixel, and spectral range of 380–1080 nm, accompanied by an automated measure shutter (data is reported every 2 nm). Approximate measurement time is 150 ms. Available with 8 Measuring Apertures (2°, 1°, 1/2°, 1/4°, 1/8°, 0.2°, 0.1°, 0.1° x 1° (Hor . Slit), 0.1° x 2° (Ver. Slit), 0.5° x 1.5° (Hor. Slit) ).

The unit displays a number of data and color spectra graphs of:

  • Spectral based photometric and colorimetric measurements, performing white point calibrations of CRTs, LCDs, PDPs and digital projectors
  • Source spectral power distribution
  • Dominant wavelength
  • Correlated color temperature

Controls are easy with a state-of-the-art 2.25” x 3” full color high-resolution touch screen LCD display, and 5-way navigation keypad, plus programmable User Profiles for saving setup and preference settings. The PR-745 requires no-PC, however with the SpectraWIN 2 software data stored from the unit on SD removable media can viewed and display. And in Remote Mode, ASCII based text commands from your PC or MAC can control the unit, as well as be used to create custom programming for automatic test equipment (ATE) environments.

Additional features that maintain highest quality accuracy and control over light measurements include:

  • AutoSync for automatically synchronizing to display backlight or source refresh rate for superior accuracy
  • External trigger port for remote activation, push button activation for peripheral devices

The PR-745 is designed for an incredible array of extensibility accessories that add new functionality, the following are just a few accessories covering the range of capabilities:

  • Radiance and Luminance Accessories: Attach a fiber probe for remote non-line-of-sight luminance testing.
  • Radiant and Luminous Flux Accessories: Use the LR-127 analyzer for testing LEDs to CIE 127.
  • Radiant and Luminous Intensity Accessories: Neutral density source attenuation filters are available.
  • Irradiance and Illuminance Accessories: Attach a Cosine Receptor that will measure irradiance or illuminance.
  • Reflectance Accessories: RGB Display Caloption provides an interactive method for white point calibration based on spectral measurements.
View all features

Overview & Features Documents & Downloads

Overview

Features and Benefits

  • Precise and Accurate Spectra Based Measurements
  • Wide Dynamic Range
  • Battery Powered for Absolute Mobility
  • RS-232, USB and Bluetooth Interface
  • Full Color Touch Screen
  • SD Memory
  • Pritchard through the Lens for Accurate Targeting
  • Configurable Strobe of Flash Trigger Connection

Applications

  • Display Luminance, Color, and Contrast
  • Reflectance and Transmittance
  • CRT, LCD, PDP, and Projector White Balance Calibration
  • LED Testing
  • Digital Cinemas
  • Surface testing, e.g. paper, ink, and textiles
  • Film and Video Post-production
  • Medical/Dental Color Testing
  • Automotive and Aerospace Display Testing
Download Download Type Language
PR-700 NIR Benchtop Spectroradiometers Brochure English
Photo Research Installer for USB Driver Software English
SpectraWin™ 2 Software Software English
SpectraWin 2 User Calibration Manual User Manual English
SpectraScan PR-7XX Series User Manual User Manual English
SpectraWin2 Software User Manual User Manual English

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.

Please complete this form to download the file

Your download should begin immediately.

Name(Required)
Address(Required)
This field is hidden when viewing the form