Spectroradiometer

ARVR Accessory Lens

Part Number: ARVRL-0001-00

Augmented (AR) & Virtual Reality (VR) Accessory Lens

When measuring spectral radiance, luminance, and color of near-eye displays (Augmented (AR) & Virtual Reality (VR) devices), the optical coupling of the AR/VR device output to a spectroradiometer using special front-end optics, is required.  Photo Research has developed accessory products that attach to their spectroradiometers which allow the user to measure light from AR/VR target areas in the range 0.3 – 6 mm

The Augmented (AR) & Virtual Reality (VR) lens is an accessory to the PR-740/PR-788 Series spectroradiometers and is designed to:

  • Produce a focused image of the target area in the instrument’s viewfinder, so that the user can align the spot spectroradiometer to the desired target point. The focus ring of the instrument has enough play to focus on virtual images at distances of 254 mm to infinity.
  • Image the entrance pupil to the slit of the spectroradiometer. The internal design of the lens varies with entrance pupil diameter and the spectroradiometer model in order to ensure that the optical requirements for measuring the luminance and color of a virtual image are being met.
  • Calibrate using a standard Illuminant A light source. Calibration is performed at the distance of the virtual image, but without the AR/VR lens. Typical variation in measured luminance is +/- 0.6% over virtual image distances of 500 – 2000 mm.
  • Enclosed in a standard opto-mechanical housing with a customer-specified opening aperture.
View all features

Overview & Features Documents & Downloads

Overview

Features and Benefits

  • Available AR/VR Aperture Diameters: 3mm, 4mm & 5mm
  • Available Internal Apertures: 2°, 1°, 0.5°, 0.25°, 0.2°, 0.125°, 0.1°
  • Objective Lenses: MS-75
  • Luminance Accuracy *: 2%
  • Luminance Repeatability *: <1%
  • Color Accuracy *: +/- 0.0015cd/m2
  • Useful for contrast measurements
  • Compact AR/VR accessory housing allows angular measurements
  • Wide dynamic range Cost-effective AR/VR accessory

Applications

  • Consumer Display
  • Avionics/Aerospace
  • Military/Defense
  • Automotive
Download Download Type Language
PR-788 Brochure Product Brochure English
Augmented (AR) & Virtual Reality (VR) Accessory Lens Spec Sheet Spec Sheet English
SpectraScan PR-7XX Series User Manual User Manual English

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.

Please complete this form to download the file

Your download should begin immediately.

Name(Required)
Address(Required)
This field is hidden when viewing the form