Clarity SC-6+ Smart Camera
Novanta’s innovative and integrated machine vision systems offer a highly customizable solution for OEM’s to take their automated machine vision applications to the next level.
The SC-6+ integrated machine vision camera has a small footprint and offers an embedded vision system to accurately perform standard pre-analytical In Vitro Diagnostic tasks on patient samples. Designed for flexible configuration with an open software framework, our latest SC-6+ integrated vision system can be integrated with OEM developed systems, or in collaboration with Novanta’s expert software engineers.
Make Novanta your preferred provider of custom engineering solutions to take advantage of engineer-to-engineer collaboration and an industry-leading leasing portfolio of machine vision systems.
Related Products

Overview
Features and Benefits
- Error detection: With integrated machine vision cameras, errors and faults in products are more likely to be detected, including those that are hard to see by eye.
- Greater precision: An embedded system of integrated cameras creates a highly accurate workflow for detecting and screening diagnostic samples.
- Customizable hardware: The SC-6+ integrated vision system benefits from customized hardware, including illumination and cables.
- Customizable software: Machine vision integrator cameras have the option to customize software via the open software framework, which can be developed either via the OEM developer or in collaboration with Novanta’s software engineers.
Specifications
Hardware
- 5MP camera
- Customizable illumination and cables
- Embedded CPU
- Small footprint
- Can be integrated into existing analyzers
Software
- Ethernet interface
- FPGA enabled
- Clarity Studio compatible
- Open software framework, can be customized with Open CV, Python, Tensorflow Lite, and more
Integrated Machine Vision Cameras Applications
Specifically designed to automate pre-analytical IVD tasks, integrated vision systems can be utilised to create more efficient clinical workflows.
Applications for both individual and multiple vials include:
- Detecting and screening diagnostic samples
- Tube classification
- Cap identification based on color
- Liquid level detection
- Barcode decoding trays and racks
- On-camera color calibration
Novanta’s integrated vision cameras are compatible with our unique Clarity Studio Machine Vision Software, which makes it possible to easily develop and maintain applications with little to no experience. This provides unmatched flexibility in how your integrated camera system is set up and run.