MACHINE VISION

Clarity Studio™ Machine Vision Software

Clarity Studio™ Machine Vision Software

Discover the potential of Clarity Studio, Novanta’s new AI-powered machine vision camera software. Clarity Studio is designed to streamline the development and deployment of machine vision and machine learning software with its flexible programming interface and deep learning AI support.

Clarity Studio delivers flexible yet powerful solutions for your most challenging machine vision tasks on a PC. With seamless integration and a user-friendly interface, Clarity Studio revolutionizes rapid development and deployment for inspection automation in Healthcare, Manufacturing, Shipping, Packaging, and other high-frequency visual inspection operations.

Clarity Studio empowers you to create, manage, and extend custom machine vision solutions with simplicity. Import home-grown algorithms and tailor the source code to your needs. With an intuitive visual programming interface, built-in libraries, and instructional videos, it’s designed for engineers and non-engineers alike. Harness advanced artificial intelligence capabilities like deep learning, edge learning, and rule-based functionality, all while utilizing Novanta’s proprietary tools and OpenCV.

The power of Clarity Studio Software:

  • Boasts an intuitive visual programming interface that allows engineers to quickly create and deploy AI-based solutions with minimal technical expertise
  • Import home-grown algorithms and other open-source tools
  • Enables quick demos to help users determine feasibility
  • Open platform allows engineers to customize AI models
  • Leverage advanced AI-driven deep learning for precise object detection, classification, and segmentation
  • AI tools capable of analyzing vast image sets to identify and understand patterns and irregularities
  • Option to implement changes once a project is in the field
View all features

Overview & Features Documents & Downloads FAQs
Content Image

Overview

Features

  • Programming environment tailored to the skills of the user – suited for both experts and non-experts. Both Visual and command-based programming environment.
  • Open architecture allows you to implement your own machine vision algorithms on Novanta’s cameras
  • Option to customize the underlying source code without the need for a software engineer
  • In-built libraries of pre-constructed examples
  • Utilizes Novanta’s proprietary machine vision tools and industry-standard Open CV tools
  • Edge learning and rule-based artificial intelligence functionality
  • In-built testing tool
  • Healthcare-specific nodes
  • Instructional videos

Benefits

  • Easy-to-use tools – one set across multiple camera offerings
  • Access an extensive library of up-to-date machine vision capabilities
  • Create your own custom machine vision solutions – participate in their development, or manage the process yourself
  • Open, extensible platform
  • Option to maintain and extend the solution following Novanta implementation
Download Download Type Language
Clarity Studio Machine Vision Software Brochure Product Brochure English

FAQs