Clarity Streaming Camera
Fully customizable machine vision-powered area scan cameras tailored to original equipment manufacturers’ (OEMs’) specific requirements.
Novanta’s Allegro USB Smart Camera line of area scan cameras enable superior image quality and high-speed image capture in fast-moving, real-time machine vision applications. With low upfront costs, fast time-to-market, and rapid prototyping, our Allegro USB area scan camera line uses standard hardware that can be customized in line with your unique requirements.
Contact our expert machine vision engineers today to find out more about our area scan cameras.
Related Products

Overview
Features and Benefits
- Superior Image Processing: Features LightWise Image Processing for superior image quality. High-resolution capability, and advanced image processing available such as High Dynamic Range (HDR), Multi-ROI, Tracking and Transformation (Allegro CMV 12000 only).
- High-Speed: High-performance modules use parallel processing to maintain sensor speed.
- Fully Customizable: Engineer-to-engineer collaboration allows for complete customization. Mix and match area scan camera modules to handle different sensor and pixel sizes. C-mount, CS-mount and F-mount options available.
- Scalable: Large Field Programmable Gate Array (FPGA) and option for field upgradability enables customization and scalability, evolving with your organization’s specific image processing requirements.
- Versatile Applications: Area scan cameras can be used across multiple industries, including in-vitro diagnostics, sample tracking, and more.
Specifications
- Supports USB3 Vision™ interface up to 400 MB/s
- 256 MB on-board frame buffer memory
- Heavy duty aluminum and sealed sensor construction in a compact lightweight form factor
- Modular architecture that supports multiple sensors, including an extensive line of Sony sensors
- Pre-drilled mounting holes for convenience (tripod mount available)
- Approx. 126 grams without optics
Customizable, high-performance streaming area scan cameras that offer a high-quality yet economical machine vision solution.
- Surgical visualization
- Microscopy
- Endoscopy
- Pre-analytical and analytical in-vitro diagnostics
Our area scan cameras are easy to set up and install, making them invaluable in accelerating rapid development to market, enhancing performance applications and contributing to increased margins. Our highly experienced engineering team can customize each area scan camera to OEMs’ exact specifications.
- Filter by Type
- Software
- Spec Sheet
- Datasheet
| Download | Download Type | Language |
|---|---|---|
| Medley SDK | Software | English |
| Allegro CMV 12000 USB Smart Camera Spec Sheet | Spec Sheet | English |
| Allegro CMV 4000 USB Smart Camera Spec Sheet | Datasheet | English |
| Allegro 12MP USB Smart Camera Spec Sheet | Datasheet | English |
| Allegro 8.9MP USB Smart Camera Spec Sheet | Spec Sheet | English |
| Allegro 5.1MP USB Smart Camera Spec Sheet | Spec Sheet | English |
| Allegro 2.3MP HD+ USB Smart Camera Spec Sheet | Spec Sheet | English |
| Allegro 2.3MP USB Smart Camera Spec Sheet | Spec Sheet | English |