MACHINE VISION

Barcode Engines

Barcode Engines

Designed for healthcare original equipment manufacturers’ (OEM) embedded design requirements, the VIBE® is fitted with a VGA smart camera and four General Purpose Input Output (GPIO) pins, and is available in a housed variant or board-only variant, and is especially valuable in small footprint and close read-range applications. This unit has a read range of 1 in, and frame rate of 30 fps.

The VIBE® is a customizable device that can be modified to meet specific OEM requirements, and is equipped with an onboard processor to assume the task of decoding or can be integrated with Novanta’s Clarity™ 3.0 Machine Vision Software.

View all features

Overview & Features Details Documents & Downloads
Content Image

Overview

Features and Benefits

  • Close read range
  • Reads all popular 2D matrix barcodes
  • Machine vision capable
  • Board only or sealed unit available
  • Clarity™ 3.0 Machine Vision Software integration available
  • Customizability for OEM requirements

Product Specific Applications

  • Healthcare/medical devices
  • Lottery style kiosks
  • Customer engagement kiosks
  • Robotics systems
  • Portable devices
  • Desktop analyzer devices
  • Workflow sample identification: container type, fill level, cap and color type
  • Label inspection and product validation
  • Rapid item counting, e.g. number of pills, part items
  • Sample quality or presence inspection
  • Measurement inspection of object
  • Machine vision applications

Medley Compatibility and Environments

The Medley SDK includes extensive support for a variety of industry standard programming interfaces and methodologies, making JADAK Machine Vision solutions quick and easy for application developers to deploy.

Supported Environments

  • Microsoft Visual Studio C, C++, C#
  • Ubuntu Linux API (Nvidia Jetson coming soon)
  • Visual Basic, VB.net
  • MathWorks® MATLAB – direct connect without the need for their Image Acquisition Toolbox
  • National Instruments™ LabVIEW – direct connect without the need for their Vision Acquisition
  • Software (NI-IMAQ)
  • Python™
  • TWAIN
  • DirectShow
  • Micro-Manager – ImageJ
  • Delphi
  • Java™
  • PowerBuilder
  • Ruby
  • Qt
  • OpenCV
  • Adobe Flash®
  • GE FANUC
  • WinCC Flexible
  • InduSoft Studio
Download Download Type Language
VIBE Quick Start Guide Quick Start Guide English
JADAK Barcode ImageView Demo Application Software English
VIBE® Fixed Mount Machine Vision Camera Spec Sheet Spec Sheet English

Talk to an Application Engineer

Work directly with our technical team to determine what product is best for your application.

Please complete this form to download the file

Your download should begin immediately.

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)