REACH Medical monitors

Reliable Monitors for
Critical Environments

Custom Monitors for Medical, Industrial
and Commercial Applications

Built for Demanding Environments

Reach Monitors are engineered for exceptional performance, durability, and long-term availability, making them essential for maintaining high standards of safety and efficiency in demanding environments. Rugged monitors are vital across various mission-critical industries. Their resilience to harsh conditions and reliable performance ensure smooth and efficient operations. Whether in medical devices, industrial automation, transportation, military and defense, or public safety, rugged monitors are the cornerstone of dependable and robust technology solutions.

Medical Grade Monitors

Our monitors are not only durable but also offer superior image quality, robust construction, low radiation emissions, ergonomic features, and excellent calibration stability. These attributes make them an ideal solution for critical work environments.

Medical Display Monitors


Full HD Medical‑Grade Clarity

1920×1080 Full HD resolution with a 16:9 aspect ratio delivers sharp, detailed images for accurate clinical viewing and decision‑making.

Accurate Color Reproduction

Supports 16.7 million colors with strong luminance uniformity for reliable visualization of medical images and interfaces.

High Brightness & Contrast

Up to 500 nits brightness and a 1000:1 contrast ratio provide excellent visibility in brightly lit clinical and surgical environments.

Responsive PCAP Touch Interface

Projective capacitive touch with USB interface delivers precise, multi‑touch interaction, enhanced by an anti‑glare surface treatment.

Wide Viewing Angles

178° horizontal and vertical viewing angles ensure consistent color and image clarity from virtually any position around the display.

Flexible Medical Configurations

Available in multiple screen sizes and configurations to support a wide range of medical monitor and point‑of‑care applications.

Speak to a Technical Engineer

Explore how our purpose-built monitors can streamline your next project.

Medical Display Monitors

Microscopy Solutions

Advanced imaging, vision processing, motion, display, and data capture technologies engineered for minimally invasive and robotic surgical environments.

Surgical Visualization & Navigation

Advanced imaging, vision processing, motion, display, and data capture technologies engineered for minimally invasive and robotic surgical environments.

Features of Display Monitors

Built for Healthcare Continuity

Designed with cleanliness, compliance, and long‑term availability in mind, our monitors are supported by engineering teams who guide your application from integration through lifecycle support.

Touch‑Ready Efficiency

Responsive PCAP touch with anti‑glare surfaces enables fast, intuitive interaction for medical carts, kiosks, and workstations—supporting real‑time clinical and administrative tasks.

Deployment Flexibility

Multiple screen sizes and configurations make these monitors easy to integrate across carts, nurse stations, telemedicine systems, diagnostic equipment, and registration terminals.

Clinical‑Grade Performance

Full HD resolution, high brightness, wide viewing angles, and accurate color reproduction deliver clear, consistent visuals for diagnostic imaging, patient monitoring, and point‑of‑care workflows.

FAQs

Yes. Our medical monitors are designed with healthcare workflows in mind, supporting cleanliness requirements, long-term product availability, and consistent performance across clinical, diagnostic, and point-of-care environments.

We deliver direct access to engineering expertise, guiding customers through integration, compliance considerations, and lifecycle support to ensure smooth deployment and long?term product continuity.

We offer customization across key parameters including display size, resolution, brightness, touch technology, controller interfaces, viewing angles, and mechanical integration to match your exact system requirements.

Contact Us

This consultative sales style, combined with our family of standard and customizable products, ensures that you always get the best product for your application.

This field is for validation purposes and should be left unchanged.
Full Name(Required)
Address
This field is hidden when viewing the form