Touchscreen interface integrated into medical equipment

technical papers

Implementing Touchscreen Interfaces in Medical Equipment

Published on May 11, 2026

Introduction

In high-volume manufacturing environments, testing Power-over-Ethernet (PoE) functionality presents unique challenges. Manufacturing engineers, test engineers, and product managers must navigate complexities related to cost, throughput, and compliance versus functional testing. This white paper introduces the Reach PoE5 Power-over-Ethernet Tester, a purpose-built solution designed to address these challenges.

Challenges in PoE Testing

Testing PoE functionality in high-volume manufacturing environments involves several challenges.

  • Cost: Compliance testers are expensive and often overkill for production testing.
  • Complexity: Setting up and configuring compliance testers can be complex and time-consuming.
  • Throughput: High-volume production requires fast, efficient testing to maintain throughput.
  • Compliance vs. Functional Testing: Compliance testers ensure adherence to standards, but functional testers validate real-world performance.

Role of Functional PoE Testers

Functional PoE testers are essential for production lines as they:

  • Ensure product quality before shipping
  • Reduce test time in manufacturing lines
  • Validate power delivery and data integrity
  • Support evolving PoE standards (including IEEE 802.3af/at/bt)
  • Minimize cost and complexity compared to compliance testers

Introducing Reach PoE5

The Reach PoE5 is a high-density, rack-mounted Power-over-Ethernet (PoE) production tester designed for manufacturers and developers of Ethernet switches and other Power Sourcing Equipment (PSE). It enables functional testing of up to 24 ports simultaneously, verifying that each port can deliver power and pass data in compliance with IEEE 802.3af/at/bt standards.

Key Differentiators

The Reach PoE5 offers several key differentiators:

  • 24-port simultaneous load testing: Supports full 24-port simultaneous testing, ideal for high-volume manufacturing.
  • IEEE 802.3af/at/bt support: Compliant with all major PoE standards.
  • Passive 10GBASE-T data path: Supports data speeds from 10Mbit to 10Gbit.
  • No software licensing: Ships ready to use—no software installation, activation, or calibration setup needed.
  • RS-232 scriptable control: Simple, scriptable interface using standard serial commands.
  • Compact 1U form factor: Saves valuable rack space compared to larger units.
  • Factory calibration: Ships factory-calibrated and ready to use.

Peer Review: Reach Technology’s PoE5 Tester

Versa Technology reviewed the PoE5 Tester from Reach Technology, highlighting its specifications:

  • Compliant with the four-pair standard
  • Adjustable load up to 100W per port
  • Supports both single and double signature implementations
  • Datapath rated to 10Gbase-T
  • Auto class options for LED lighting applications

Additionally, the PoE5 supports multi-rate traffic at 1G, 2.5G, 5G, and 10G speeds, with all channels verified to provide a Cat6A compliant data path.

The PoE5 Tester is essential for verifying the functionality of Multiport Ethernet Switches (PSE side) by testing the power load on each port. While it does not provide compliance and LLDP testing, it offers a cost-effective solution for repeatable testing in development and production environments. Many PoE customers utilize this tester for R&D development, firmware updates, port setup, and production manufacturing for Go/No-Go testing.

Versa Technology recommends the Reach PoE5 tester for its reliability and efficiency in various testing scenarios.

Streamlining High-Volume PoE Testing: Improving Operational Efficiency and Ensuring Industry Compliance

The Reach PoE5 tester offers significant benefits for switch manufacturers by streamlining the testing process and ensuring compliance with industry standards. Its ability to perform simultaneous load testing on up to 24 ports enhances efficiency in high-volume manufacturing environments, reducing time and labor costs.

Compliance with IEEE 802.3af/at/bt standards guarantees that each port can deliver power and pass data reliably, ensuring product quality and customer satisfaction. The passive 10GBASE-T data path supports high-speed traffic with minimal return loss, while the compact 1U form factor saves valuable rack space.

Additionally, the PoE5 tester requires no software licensing, making it ready to use out of the box, and its RS-232 scriptable control simplifies integration into existing testing workflows. Factory calibration ensures accuracy and reliability from the start, further boosting operational efficiency and reducing setup time.

Call to Action

To learn more about the Reach PoE5 Power-over-Ethernet Tester, download the full datasheet, request a demo, or contact our sales team. Reach Technology is committed to providing innovative, cost-effective solutions for your PoE testing needs.

Latest Insights & Resources

Explore our most recent blogs, technical papers and articles showcasing real-world use cases and how our technologies help solve critical challenges in medical, industrial, and retail applications

Contact us

This field is for validation purposes and should be left unchanged.
Full Name(Required)
Address