Medical‑grade touchscreen integrated into a device enclosure

technical papers

An Easier Way to Add a Medical Grade Touchscreen to your Device

Published on May 11, 2026

An Easier Way to Add a Medical Grade Touchscreen to your Device

Adding a touchscreen adds a significant layer of complexity for medical devices due to extensive FDA rules and guidelines regarding software validation. To reduce the risks and shorten development time vs. an in-house solution, medical device companies have turned to Reach Technology medical grade touchscreen display modules.

Getting a medical grade touchscreen up and running in-house is time-consuming and expensive.

  • Steep learning curve.
  • Takes engineering focus away from core competencies.
  • Little changes cause big problems related to maintaining the solution over time.

Buy vs. Build Comparison

Instead, use off-the-shelf medical grade touchscreen display modules from Reach Technology.

  • Range of sizes: 4.3″, 5.7″, 7″, 10.1″, 12.1″.
  • Input/output, processor, memory, and touch type options.
  • Development environment options: serial connection with simple commands or Qt IDE with drag-and-drop.
  • Proven hardware, full technical support, 10+ availability.

See Available Modules

Get Started with a Medical Grade Touchscreen Development Kit

When you are ready to add a medical-grade display or touchscreen to a device, Reach Technology Development Kits can give you a jump start. They include all the hardware, software, and support you need to create a prototype quickly. When you are ready, move smoothly into production with off-the-shelf display modules that offer 10+ years of availability as a minimum.

Join Hundreds of Happy Customers

What You Get When You Work with Us

Full Support

Get over hurdles and move smoothly into production. We offer competent, responsive, and personal technical support.

TALK TO AN ENGINEER

Proven Hardware

Customers want products they don’t have to worry about. We have consistently scored high on key metrics, including incoming quality level and field reliability.

PRODUCTS THAT WORK

Longevity

In business 30+ years, hundreds of happy customers, on Inc.’s Fastest-Growing Private Companies List, now part of Novanta Corporation.

SOLID PARTNER

Made in USA

Designed and built in the USA for quality, availability, fast support, and long-term supply. We staff all positions in the USA.

WHY IT MATTERS

Talk with Us

Request a 15-minute call with one of our engineers to talk about your project to quickly see if our modules would be a good fit. Or simply drop us a line. We’ve been helping customers add displays and touchscreens to products for a couple of decades. We think we’ll be able to offer enough insight to be worth your time.

Latest Insights & Resources

Explore our most recent blogs, technical papers and articles showcasing real-world use cases and how our technologies help solve critical challenges in medical, industrial, and retail applications

Contact us

This field is for validation purposes and should be left unchanged.
Full Name(Required)
Address

Please complete this form to download the file

Your download should begin immediately.

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)