Piezo Solutions

Tip/Tilt Piezo Stages

Tip/tilt piezo stages provide ultra-precise angular positioning, enabling controlled rotation about two axes for beam steering, alignment, and stabilization tasks. Using piezoelectric actuation and flexure-based designs, these stages deliver smooth, backlash-free motion with nanoradian-level resolution and fast dynamic response. Unlike traditional linear stages, their unique architecture allows the platform to pivot about a central point, making them ideal for directing, stabilizing, or deflecting light sources in high-performance optical and photonic systems.

Tip/Tilt Piezo Stages

Tip/tilt piezo stages deliver ultra-precise angular positioning for beam steering, optical alignment, and dynamic stabilization in advanced photonics and imaging systems.

  • Controlled pitch and roll motion about two orthogonal axes
  • Piezoelectric actuation with flexure-guided, frictionless motion
  • Backlash-free performance with nanoradian-level resolution
  • High stiffness and exceptional repeatability for stable alignment
  • Fast response and high bandwidth for real-time adjustment and correction
  • Defined pivot point minimizes unwanted linear displacement
  • Ideal for laser beam steering, adaptive optics, interferometry, and high-resolution imaging applications

Explore Our Tip/Tilt Piezo Stages

RXY3-276

A fast tip/tilt piezo stage designed for high-speed angular nanopositioning, offering up to 3 mrad of motion and optimized for precise beam steering with 1″ to 3″ mirrors.

Speak to an Engineer

Explore how Tip/Tilt Piezo Stages can streamline your workflows. Novanta has the right technology and Engineering team for your solution.

Tip/Tilt Piezo Solutions

Laboratory Automation

Lab automation uses advanced instrumentation and motion systems to streamline and standardize experimental workflows, improving accuracy, throughput, and repeatability in research and diagnostic environments.

Semiconductor

Semiconductor manufacturing relies on ultra-precise motion and automation systems to enable high-speed, nanoscale fabrication, inspection, and alignment of integrated circuits.

Features of Tip/Tilt Piezo Stages

Fast Tip-Tilt Motion

Nanopositioning tip-tilt stage with 3 mrad closed-loop travel for precise angular control.

Mirror-Ready Platform

Optimized for 1-inch, 2-inch, and 3-inch mirrors to simplify optical beam steering setups.

High-Speed Response

Up to 2.4 kHz unloaded resonance and 3 ms settling time support fast, stable positioning.

Low Noise Accuracy

0.05 µrad position noise with strain-gauge feedback for repeatable alignment and scanning tasks.

Contact Us

This consultative sales style, combined with our family of standard and customizable products, ensures that you always get the best product for your application.

This field is for validation purposes and should be left unchanged.
Full Name(Required)
Address
This field is hidden when viewing the form