Safety is not an accident
Compliance is critical in every motion control application. Our drives are engineered to meet the strictest international safety standards, achieving SIL3 PLe CAT3 level of certification. Featuring advanced functional safety network protocols, our systems constantly monitor feedback to detect anomalies instantly. From controlled stops to safe motion monitoring, we provide the architecture you need to build machines that are as safe as they are high performance

Co-engineered with safety in mind
As regulations increase, today’s end-applications must feature more than just a basic emergency stop, and that starts at the component level. While Safe Torque Off (STO) is still the standard, today’s high-performance machinery increasingly demands advanced, extended safety functions over the network.
Our drives go beyond the basics, integrating complex functions over the network. Among others, we provide a complete suite of motion-monitoring functions, including:
- Safe Limited Speed (SLS) & Safe Limited Position (SLP): Allowing operators to interact with the machine safely during operation.
- Safe Stop 1 & 2 (SS1/SS2): For controlled, ramped shutdowns without cutting power immediately.
Quick Compare Models
Denali Safe
Everest S Safe
Continuous current
5 A (10 A peak)
45 A (60 A peak)
Standby power consumption
1.4 W
1.7 W
Dimensions in mm (WXHXD)
17.6 × 33.0 × 8.52
26.0 × 37.0 x 13.6
Safety level
SIL3 PLe CAT3
SIL3 PLe CAT3
Talk to an Application Engineer
Work directly with our technical team to optimize servo drive performance and its integration inside your OEM system.