SAFE Servo Drives

Safety Certified
Servo Drives.

Quick Compare Models

Denali Safe

Everest Safe

Continuous current

5 A (10 A peak)

45 A (60 A peak)

Standby power consumption

1.4 W

1.7 W

Dimensions in mm (WXHXD)

17.6 × 33.0 × 8.52

26.0 × 37.0 x 13.6

Safety level

SIL3 PLe CAT3

SIL3 PLe CAT3

Talk to an Application Engineer

Work directly with our technical team to optimize servo drive performance and its integration inside your OEM system.