LINEAR STAGE

nPL70L Stage

nPL70L Stage Linear Motor Stage

The nPL70L is the largest direct-drive linear motor stage in the nPL70 family, designed for high-speed, high-precision positioning with extended travel capability. Using ironless linear motor technology and precision cross-roller bearings, it delivers smooth, cog-free motion with rapid acceleration, fast settling, and excellent repeatability.

With configurable motor and encoder options plus a modular, stackable design, the nPL70L is ideal for high-speed scanning, precision alignment, and advanced automation applications requiring longer travel and stable performance.

View all features

Features Specifications Documents & Downloads

Key Features

The nPL70 stages feature a high-precision, compact design that enables seamless stacked configurations. These high-eciency stages are excellent for scanning applications that require fast acceleration and velocity control.

Multiple motor and resolution configurations, combined with a low 25mm profile, provide optimum motion control for precision scanning applications ranging from Semiconductor Fabrication to Life Sciences.

The ironless linear motor, coupled with unique windings, eliminates cogging while maintaining high force density and smooth motion. High precision anti-creep cross-roller bearings maximize stiness and minimize o-axis and angular errors.

Performance Specifications

Attribute nPL70L-1M nPL70L-2M nPL70L-3M nPL70L-4M
Maximum Travel 150 mm 150 mm 130 mm 110 mm

Encoder resolution
0.01 µm
0.1 µm
1.0 µm
0.01 µm
0.1 µm
1.0 µm
0.01 µm
0.1 µm
1.0 µm
0.01 µm
0.1 µm
1.0 µm

Accuracy (Full Travel ISO 230)
8 µm
10 µm
14 µm
8 µm
10 µm
14 µm
8 µm
10 µm
14 µm
8 µm
10 µm
14 µm

Bi-directional Repeatability (Full Travel)
± 0.4 µm
± 0.5 µm
± 2.0 µm
± 0.4 µm
± 0.5 µm
± 2.0 µm
± 0.4 µm
± 0.5 µm
± 2.0 µm
± 0.4 µm
± 0.5 µm
± 2.0 µm
Straightness & Flatness 8 µm 8 µm 8 µm 8 µm
Pitch & Yaw 120 µrad 120 µrad 120 µrad 120 µrad
Maximum Velocity (unloaded) 1.45 m/s 2.09 m/s 2.40 m/s 2.55 m/s
Normal Load Capacity 10 Kg 10 Kg 10 Kg 10 Kg
Peak Force 11.9 N 23.8 N 35.7 N 47.6 N
Continuous Force 3.0 N 6.0 N 8.9 N 11.9 N
Duty Cycle 100% 100% 100% 100%
Stage Material Al Al Al Al
Stage Mass 1301 gr 1326 gr 1351 gr 1376 gr
Moving Carriage Mass 806 gr 806 gr 806 gr 806 gr
Cable Length 1 m 1 m 1 m 1 m

Motor Control Specifications

Attribute 1M 2M 3M 4M
Motor Constant 1.67, N/√W 2.42, N/√W 2.98, N/√W 3.46, N/√W
Continuous Power 3.20 W 6.10 W 9.0 W 11.80 W
Peak Power 50.90 W 97.10 W 143.30 W 189.60 W
Electrical Cycle 21.00 mm 21.00 mm 21.00 mm 21.00 mm
Max Bus Voltage 60.00 V 60.00 V 60.00 V 60.00 V
Max Coil Temperature 125.00 °C 125.00 °C 125.00 °C 125.00 °C
Thermal Dissipation Constant 0.04, W/°C 0.08, W/°C 0.12, W/°C 0.16, W/°C
Continuous Current 1.70 Arms 1.70 Arms 1.70 Arms 1.70 Arms
Peak Current 6.80 Arms 6.80 Arms 6.80 Arms 6.80 Arms
Force Constant 1.75 N/Arms 3.50 N/Arms 5.25 N/Arms 7.00 N/Arms
Back EMF Constant 1.40 Vpk/(m/s) 2.90 Vpk/(m/s) 4.30 Vpk/(m/s) 5.70 Vpk/(m/s)
Inductance 0.11 mH 0.22 mH 0.31 mH 0.41 mH
Thermal Resistance @25 °C 1.10 Ohms 2.10 Ohms 3.10 Ohms 4.10 Ohms
Electrical Time Constant 0.10 ms 0.10 ms 0.10 ms 0.10 ms
Download Download Type Language
nPL70 Stage Product Brochure Brochure English
nPL70 Stage Installation Drawing Drawing English
STEP File – nPL70L-M1 (150) STEP File English
STEP File – nPL70L-M2 (150) STEP File English
STEP File – nPL70L-M3 (130) STEP File English
STEP File – nPL70L-M4 (110) STEP File English