LINEAR STAGE

nPL70M Stage

nPL70M Stage Linear Motor Stage

The nPL70M is a mid-sized direct-drive linear motor stage designed for high-speed, high-precision positioning with extended travel capability. Using ironless linear motor technology and precision cross-roller bearings, it delivers smooth, cog-free motion with rapid acceleration, fast settling, and excellent repeatability.

With configurable motor and encoder options plus a modular, stackable design, the nPL70M is ideal for precision alignment, high-speed scanning, and advanced automation applications.

View all features

Features Specifications Documents & Downloads

Key Features

The nPL70 stages feature a high-precision, compact design that enables seamless stacked configurations. These high-eciency stages are excellent for scanning applications that require fast acceleration and velocity control.

Multiple motor and resolution configurations, combined with a low 25mm profile, provide optimum motion control for precision scanning applications ranging from Semiconductor Fabrication to Life Sciences.

The ironless linear motor, coupled with unique windings, eliminates cogging while maintaining high force density and smooth motion. High precision anti-creep cross-roller bearings maximize stiness and minimize o-axis and angular errors.

Performance Specifications

Attribute nPL70M-1M nPL70M-2M nPL70M-3M nPL70M-4M
Maximum Travel 100 mm 100 mm 85 mm 65 mm

Encoder resolution
0.01 µm
0.1 µm
1.0 µm
0.01 µm
0.1 µm
1.0 µm
0.01 µm
0.1 µm
1.0 µm
0.01 µm
0.1 µm
1.0 µm

Accuracy (Full Travel ISO 230)
6 µm
8 µm
12 µm
6 µm
8 µm
12 µm
6 µm
8 µm
12 µm
6 µm
8 µm
12 µm

Bi-directional Repeatability (Full Travel)
± 0.4 µm
± 0.5 µm
± 2.0 µm
± 0.4 µm
± 0.5 µm
± 2.0 µm
± 0.4 µm
± 0.5 µm
± 2.0 µm
± 0.4 µm
± 0.5 µm
± 2.0 µm
Straightness & Flatness 6 µm 6 µm 6 µm 6 µm
Pitch & Yaw 75 µrad 75 µrad 75 µrad 75 µrad
Maximum Velocity (unloaded) 1.34 m/s 1.92 m/s 2.23 m/s 2.27 m/s
Normal Load Capacity 10 Kg 10 Kg 10 Kg 10 Kg
Peak Force 11.9 N 23.8 N 35.7 N 47.6 N
Continuous Force 3.0 N 6.0 N 8.9 N 11.9 N
Duty Cycle 100% 100% 100% 100%
Stage Material Al Al Al Al
Stage Mass 1036 gr 1061 gr 1086 gr 1111 gr
Moving Carriage Mass 634 gr 634 gr 634 gr 634 gr
Cable Length 1 m 1 m 1 m 1 m

Motor Control Specifications

Attribute 1M 2M 3M 4M
Motor Constant 1.67, N/√W 2.42, N/√W 2.98, N/√W 3.46, N/√W
Continuous Power 3.20 W 6.10 W 9.0 W 11.80 W
Peak Power 50.90 W 97.10 W 143.30 W 189.60 W
Electrical Cycle 21.00 mm 21.00 mm 21.00 mm 21.00 mm
Max Bus Voltage 60.00 V 60.00 V 60.00 V 60.00 V
Max Coil Temperature 125.00 °C 125.00 °C 125.00 °C 125.00 °C
Thermal Dissipation Constant 0.04, W/°C 0.08, W/°C 0.12, W/°C 0.16, W/°C
Continuous Current 1.70 Arms 1.70 Arms 1.70 Arms 1.70 Arms
Peak Current 6.80 Arms 6.80 Arms 6.80 Arms 6.80 Arms
Force Constant 1.75 N/Arms 3.50 N/Arms 5.25 N/Arms 7.00 N/Arms
Back EMF Constant 1.40 Vpk/(m/s) 2.90 Vpk/(m/s) 4.30 Vpk/(m/s) 5.70 Vpk/(m/s)
Inductance 0.11 mH 0.22 mH 0.31 mH 0.41 mH
Thermal Resistance @25 °C 1.10 Ohms 2.10 Ohms 3.10 Ohms 4.10 Ohms
Electrical Time Constant 0.10 ms 0.10 ms 0.10 ms 0.10 ms
Download Download Type Language
nPL70 Stage Product Brochure Brochure English
nPL70 Stage Installation Drawing Drawing English
STEP File – nPL70M-M1 (100) STEP File English
STEP File – nPL70M-M2 (100) STEP File English
STEP File – nPL70M-M3 (85) STEP File English
STEP File – nPL70M-M4 (65) STEP File English

Talk to an Application Engineer

Work directly with our technical team to determine what product is best for your application.

Please complete this form to download the file

Your download should begin immediately.

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)
This field is hidden when viewing the form